TR 14042

TR 14042

Applications

A light tube in PVC for all pneumatic tools.

Advantages

Thin-walled. Light. Flexible.

Design

Technical drawing

Overview

Inner tube

PVC, null

Reinforcement

synthetic textile, polyester

Cover

PVC, reinforcement structure, blue

Temperature range

-20°C to +55°C.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Weight (kg/m) Length (m) Article number Stock or min. order (m)

6

1.5

9

14.0

42

0.04

30

2056500

¤

8

1.65

11,3

14.0

42

0.06

30

2056510

30

10

1.75

13,5

12.0

36

0.07

30

2056520

30

12

2.0

16

10.0

30

0.1

30

2056530

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Product range