TA 15060

TA 15060

Applications

Flexible hose for fresh air supply of fresh air masks.

Advantages

Light. Kink resistant. Antistatic.

Design

Technical drawing

Overview

Inner tube

PVC, black, smooth

Reinforcement

synthetic textile

Cover

PVC, green, smooth

Temperature range

-15°C to +60°C.

Standard/Approval

EN 14593, EN 14594.

Complementary information

For heat-resistant and anti-static performance, hose AN 18072 is used.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

10

3.0

16

15.0

60

30

0.15

50

5500010

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download