Compressed Air
Compressed air and water hose in industrial applications.
SBR, black, smooth
synthetic textile
SBR, black, smooth
-30°C to +70°C.
conductive tube and cover, R≤1MΩ/lg (R≤10^6Ω/lg).
ID (mm) | OD (mm) | Working pressure (bar) | Bursting pressure (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
---|---|---|---|---|---|---|---|---|
6 |
12 |
15.0 |
45 |
30 |
0.13 |
40 |
5513820 |
• |
8 |
14 |
15.0 |
45 |
40 |
0.16 |
40 |
5513821 |
• |
10 |
16 |
15.0 |
45 |
50 |
0.19 |
40 |
5513822 |
• |
13 |
20 |
15.0 |
45 |
65 |
0.29 |
40 |
5513823 |
• |
16 |
23 |
15.0 |
45 |
80 |
0.34 |
40 |
5513824 |
• |
19 |
26 |
15.0 |
45 |
90 |
0.39 |
40 |
5513825 |
• |
25 |
33 |
15.0 |
45 |
110 |
0.57 |
40 |
5513826 |
• |
32 |
42 |
15.0 |
45 |
320 |
0.77 |
40 |
5513827 |
• |
38 |
48 |
15.0 |
45 |
380 |
0.89 |
40 |
5513828 |
• |
51 |
63 |
15.0 |
45 |
510 |
1.43 |
40 |
5513829 |
• |
63 |
77 |
15.0 |
45 |
630 |
2.0 |
40 |
5513830 |
• |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)