BR 14070

BR 14070

Applications

Brake hose for pneumatic systems.

Advantages

Oil mist resistant inner tube. Very good flexibility at low temperatures. Manufactured according to SAE J1402 A.

Design

Technical drawing

Overview

Inner tube

NBR/SBR, black, smooth

Reinforcement

synthetic textile

Cover

SBR/NBR, black, smooth

Temperature range

- 40°C to +100°C.

Standard/Approval

SAE J1402 A (ID 14.5 is not a SAE J1402 A standard dimension).

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

9,5

±0.6

4.8

19,1

±0.7

14.0

70

89

0.29

20

1601151

2560

9,5

±0.6

4.8

19,1

±0.7

14.0

70

89

0.29

40

1601150

2440

11,1

±0.8

4.7

20,5

±0.8

14.0

70

102

0.31

20

5500525

1120

11,1

±0.8

4.7

20,5

±0.8

14.0

70

102

0.31

40

1868400

1120

12,7

±0.8

4.8

22,3

±0.8

14.0

70

102

0.35

20

1601156

2560

12,7

±0.8

4.8

22,3

±0.8

14.0

70

102

0.35

40

1601160

14,5

±0.8

5.0

24,5

±0.8

14.0

70

115

0.44

20

1601158

3360

14,5

±0.8

5.0

24,5

±0.8

14.0

70

115

0.44

40

1601120

3360

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download