Applications
Working hose specially designed for suction excavators.
Advantages
Long lifespan thanks to the high quality NR tube and its large thickness.
Easy replacement of the hose thanks to 254mm diameter.
Design
Technical drawing
Overview
Inner tube
wear resistant NR, smooth, red,
Reinforcement
synthetic textile with embedded steel helix,
Cover
SBR/NR, corrugated, black,
Temperature range
-30 to +80
Additional information
Hoses are delivered in straight length, on pallet.
Couplings Fittings
Cuffed or enlarged ends:
- length 5.3m: OD on cuffed end = 299mm,
- other lengths: OD on cuffed and enlarged end = 292mm.
- length 5.3m: OD on cuffed end = 299mm,
- other lengths: OD on cuffed and enlarged end = 292mm.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)