PROJECTOR 100 - Abrasive hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

PROJECTOR 100

Spraying

Applications

For spraying of wet mortar, mixed concrete and other wet products. Used as a service hose between pump and nozzle in transporting plaster, grout and ready mixed concrete.

Advantages

High working pressure. Light weight, flexible and easy to handle. Abrasion resistant tube.

Design

Technical drawing

Overview

Inner tube

wear resistant NR, black, smooth

Reinforcement

synthetic textile

Cover

wear and weather resistant SBR, black, fabric impression

Temperature range

-30°C to +70°C.

Electrical properties

conductive tube, R<2.10^6Ω/m.

Special properties

abrasion resistance of tube <70mm3 according to ISO 4649.

Complementary information

13.3m lengths available on request, min. order is three pieces and by multiple of three. Other wall thickness and/or bursting pressure on request.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

25

7.0

+0/-1

39

±1.0

40.0

100

100

0.87

40

0061494

32

8.0

+0/-1

48

±1.0

40.0

100

150

1.24

40

0127153

400

35

6.5

+0/-1

48

±1.0

40.0

100

180

1.06

40

0061496

38

10.0

+0/-1

58

±1.0

40.0

100

180

1.84

40

0127156

200

40

10.0

+0/-1

60

±1.0

40.0

100

200

1.92

40

0127170

200

50

7.5

±0.7

65

±1.5

40.0

100

370

1.64

40

0127179

400

50

9.0

±0.7

68

±1.5

40.0

100

280

2.04

40

0061501

60

10.0

±0.7

80

±1.5

40.0

100

340

2.72

40

0127183

160

65

10.0

±0.7

85

±1.5

40.0

100

380

2.93

40

0061500

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Fluid Transfer Solutions Brochure

Fluid Transfer Solutions Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline (PDF)

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products