PERFORMER REDUCER

PERFORMER REDUCER

Abrasive materials hydraulic handling

Applications

Transition between different diameters hoses or pipes. Hydraulic suction or discharge of abrasive materials.

Advantages

Excellent resistance to abrasion.
Compensate the misalignments thanks to the flexibility of rubber.
Damping of vibrations and noise.

Technical Description

Inner tube: wear resistant NR, black, smooth.
Reinforcement: synthetic textile with embedded steel helix.
Cover: wear resistant EPDM, black, corrugated, fabric impression.
Temperature range: -30°C to +70°C.
Couplings/Fittings
Hoses are fitted with PN10 fixed flanges.
Swivel flanges or special drillings are available on request.

Design

Technical Specifications

Article D (mm) d (mm) Working Pressure (bar) Bursting pressure (bar) Max. Vacuum(bar) Weight (kg/m)

65-50

63

51

10

30

0.9

2.20

80-50  76 51 10 30 0.9 2.30
100-50 102 51 10 30 0.9 2.42
80-60 82 60 10 30 0.9 2.30
100-60 102 60 10 30 0.9 2.30
80-65 82 70 10 30 0.9 2.49
100-65 102 80-5070 10 30 0.9 2.30
100-80 102 82 10 30 0.9 2.45
125-80 127 82 10 30 0.9 3.50
125-100 127 102 10 30 0.9 3.71
150-80 152 82 10 30 0.9 3.90
150-100 152 102 10 30 0.9 4.01
150-125 152 127 10 30 0.9 4.27
175-150 178 152 10 30 0.9 5.20
200-125 204 127 10 30 0.9 5.40
200-150 204 152 10 30 0.9 5.40
200-175 204 178 10 30 0.9 6.10
250-200 254 204 10 30 0.9 6.71
300-200 305 204 10 30 0.9 7.85
350-200 355 204 10 30 0.9 9.12
300-250 305 254 10 30 0.9 8.38
350-250 355 254 10 30 0.9 10.08
350-300 355 305 10 30 0.9 11.36

Downloads

PERFORMER REDUCER

Product Sheet  

Download (pdf)