PERFORMER BEND

PERFORMER BEND

Abrasive materials hydraulic and pneumatic handling

Applications

PERFORMER bends are used when the bending radius of PERFORMER hose is too large for installation.

Advantages

Very low bending radius. 
Excellent resistance to abrasion. 
Compensate the misalignments thanks to the flexibility of rubber. 
Damping of vibrations and noise.

Technical Description

Inner tube: wear resistant NR, black, smooth. 
Reinforcement: synthetic textile with embedded steel helix. 
Cover: wear resistant EPDM, black, smooth, corrugated ends. 
Temperature range: -30°C to +70°C
Couplings/Fittings
Hoses have to be fitted with BLOC-END® couplings.
BLOC-END® couplings are sold separately..

Design

Technical Specifications

ID (mm) OD (mm) Tube thickness (mm) Working Pressure (bar) Bursting pressure (bar)  Bendng Radius (mm) A (mm) B (mm)  Weight (kg/m) Article number

51

83

8.5

10

30

153  3 x ID

260

105

1.8

5513340

63 98 8.5 10 30 189  3 x ID
285 105 2.5 5513341
76 113 8.5 10 30 228  3 x ID
335 105 3.4 5513342
102 133 8.5 10 30 306  3 x ID
455 213 6.5 5513343
127 158 8.5 10 30 381  3 x ID
570 214 9.0 5513344
152 183 8.5 10 30 456  3 x ID
670 217 11.7 5513345
204 234.5 8.5 5 15 612  3 x ID
890 270 21.5 5513346
254 285.5 8.5 5 15 762  3 x ID
980 275 33.0 5513347
305 340.5 8.5 5 15 915  3 x ID
1170 255 49.3 5513348
355 391 8.5 5 15 850  2.4xID
1145 295 60.6 5513349
406 441 8.5 5 15 610  1.5 x ID 1090 400 75 5513350

Downloads

PERFORMER BEND

Product Sheet  

Download (pdf)