ID 5300

ID 5300

Applications

For vacuum cleaning trucks. This hose is especially developed for mounting between the hose arm and the cyclone.

Advantages

Strong and flexible with very high wear resistance. Corrugated hose especially developed for vacuum cleaning trucks with a cyclone. Delivered in 5.2m lengths with cuffs at both ends.

Design

Technical drawing

Overview

Inner tube

wear resistant NR, black

Reinforcement

synthetic textile, fabric, embedded steel helix

Cover

wear and weather resistant SBR, black, corrugated

Temperature range

-30°C to +90°C.

Electrical properties

conductive tube R<10^6Ω/m. Built-in conductive wire.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

204

+1.5/-1.5

13.0

+1.5/-1.5

230

0.95

850

14.0

5,2

0222735

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download