TRI-CLAMP

TRI-CLAMP

DIN 32676/ISO 2851

Serrated hose shank

For circlip.
SMS norm.

Smooth shank

With collar.
SMS norm.

TRI CLAMP

Clamp.

Technical Information

material
SS = Stainless steel
size
From DN 25 to 100 mm

Technical drawing

DN Dd bB

25

22.5

50.5

38 35.5 50.5
51 48.5 64
63 60.5 77.5
76 72.9 91
104 100 119
OD tube B C

50.5

25

22.5

50.5 38 35.5
64 51 48.5
77.5 63.5 60.5
91 76.1 72.5
119 104 100
tube diameter OD ferrule A

25 to 40

50.5

49.3 - 51 - 52 64
60.3 - 63 77.5
70 - 76.1 91
85 - 88.9 106
101.6 - 104 119

Downloads

Product Sheet

Tri-Clamp Product Sheet  

Download (pdf)

Related information