Thread coupling

Thread coupling

Male thread

Serrated hose shank/Collar.
Short length.

Female thread AIR 50

End F 1"1/2.
With nut.

Male thread

Serrated hose shank/Collar.
Long length.

Technical Information

material
ST = Steel
SS = Stainless steel
size
From DN 1/2" to DN 1" 1/2
thread
BSPP DIN 228, BSPT ISO 7/1

Technical drawing

Donwloads

Product Sheet

Thread coupling Product Sheet  

Download (pdf)

Related information