Swivel coupling

Swivel coupling

Male/Male

BSPP. FPM gasket.

Male thread

Serrated hose shank/Collar. BSPT ISO-7/1.

Male/Female

FPM gasket.

Technical Information

material
BR = Brass
SS = Stainless steel
size
From DN 1/4" to DN 1"1/4
thread
BSPP DIN 228-1, BSPT ISO 7/1
gaskets
NBR/FPM

Technical drawing

Downloads

Product Sheet

Swivel coupling Product Sheet  

Download (pdf)

Related information