Steam hose coupling

Steam hose couplings

EN 14 423/DIN 2826

Pack male thread

With brass collar.

Pack female thread

With brass collar.
Novapress®gasket.

Technical Information

material
ST = Steel
size
From DN 1/2" to DN 2"
thread
BSPP/NF ISO 228-1
gaskets
Novapress®
Steam: + 210°C
Hot water: + 120°C

Technical drawing

Downloads

Product Sheet

Steam hose coupling Product Sheet  

Download (pdf)

Related information