SMS

SMS

SMS 1145

Female

Serrated hose shank.
For circlip.

Nut

Male

Serrated hose shank.
For circlip.

Technical Information

material
SS = Stainless steel
size
From DN 25 to 100 mm
thread
SMS 681

Technical drawing

Male part

Female part

Nut

Gasket

DN F  d

25

1"

40 x 1/6"

22.5
38 1"1/2 60 x 1/6" 35.5
51 2" 70 x 1/6" 48.5
63 2"1/2 85 x 1/6" 60.5
76 3" 98 x 1/6" 72.9
104 4" 125 x 1/4" 100
A d

35.5

22.5

55 35.5
65 48.5
80 60.5
93 72.9
118 100
F A B L

40 x 1/6"

51

32.5

19

60 x 1/6" 74 48.5 23
70 x 1/6" 84 61 24
85 x 1/6" 100 74 28
98 x 1/6" 114 87 30
125 x 1/4" 138 113 31
A B C

32

25

22.5

48 38 35.5
61 51 48.5
73.5 63.5 60.5
86 76 72.9
116 104 100

Downloads

Product Sheet

SMS Product Sheet  

Download (pdf)

Related information