Smooth shank

Smooth shank

DIN 2817/DIN EN 14 420-5

Female thread

Stainless steel

Female thread

Brass

Male thread

Stainless steel

Technical Information

material
AL = Aluminium
BR = Brass
ST = Steel
SS = Stainless steel
PP = Polypropylene
size
From DN 13 to 150 mm

Technical drawing

DN

13

19
25
32
38
50
65
75
100
125
150

Downloads

Product Sheet

Smooth shank Product Sheet  

Download (pdf)

Related information