Secure Camlock

Secure Camlock

MIl C-27487

Coupler BW

Secure type D DIN 2828

Secure type C

With smooth shank DIN 2817

Technical Information

material
SS = Stainless steel
size
From DN 3/4" to DN 4"
thread
BSPP/NF ISO-1
gaskets
NBR

Technical drawing

DN mm B

15

32

20 42
25 46
32 56
40 64
50 76
65 87
80 103
100 132
125 162
150 194

Downloads

Product Sheet

Secure Camlock Product Sheet  

Download (pdf)

Related information