MACON

Macon

Female

Serrated hose shank. For circlip.

Nut

Male

Serrated hose shank. For circlip.

Technical Information

material
SS = Stainless steel
size
From DN 25 to 100 mm
thread
MACON

Technical drawing

DN D F c

40

43

M55 x 3

4.5

50 53 M67 x 3 4.5
60 63 M79 X 3.5 4.5
70 73 M90 X 3.5 4.5
80 83 M102 x 4 4.5
100 103 M125 x 4 4.5
D A c

43

50

4.5

53 62.5 4.5
63 74 4.5
73 85 4.5
83 97 4.5
103 119 4.5
A L F

70

24

M55 x 3

79 24 M67 x 3
94 24 M79 x 3.5
105 24 M90 x 3.5
117 26 M102 x 4
140 26 M125 x 4
A P S

49

42

3.5

61 52 3.5
72 62 3.5
84 72 3.5
98 82 3
118 102 3

Downloads

Product Sheet

Macon Product Sheet  

Download (pdf)

Related information