KC

KC

King combination nipple

Male thread

With collar

Male thread

For welding BW

Technical Information

material
AL = Aluminium
ST = Steel
SS = Stainless steel
size
From DN 1" to DN 6"
thread
BSPT ISO 7/1

Technical drawing

DN A

1"

25

1"1/4 32
1"1/2 38
2" 51
2"1/2 64
3" 77
4" 102
5" 128
6" 152

Downloads

Product Sheet

KC Product Sheet  

Download (pdf)

Related information