Helicoidal hose shank

Helicoidal hose shank

Guillemin

Pack Guillemin

Ferrule SS 304

Guillemin

Without ears

Technical Information

material
AL = Aluminium
BR = Brass
SS = Stainless steel
PP = Polypropylene
size
From DN 25 to 100 mm
gaskets

Technical drawing

DN A

25

27.5

32 35
40 43
50 53
65 67.5
80 83
100 106

Downloads

Product Sheet

Helicoidal Product Sheet  

Download (pdf)

Related information