Handle-Tech

Handle-Tech

Hose & pipe safety handles

Technical Information

Complementary Information

Temperature - 40°C to + 65°C

Advantages

Improve safety & efficiency of hose handling
Reduce exposure to chemicals & contaminants
Easy-to-clean, can be power washed & steam cleaned
Industrial design is durable, lightweight & cost effective

Technical information

LONG GLASS NYLON HT
 Part number  OD hose inch  Stock
   min max  
 5105330  3"  3"75  OK
 5105331
 4"  4"75  OK
 5105331
 6"  6"75  OK

Downloads

Product Sheet

Handle-Tech Product Sheet  

Download (pdf)

Related information