Guillemin

Guillemin

NFE 29 572/EN 14 420-8

Serrated hose shank with collar

With locking ring. NBR white gasket.

Serrated hose shank with collar

With locking ring. Without ears. NBR white gasket.

Serrated hose shank with collar

With locking ring. NBR white gasket.

Technical Information

material
AL = Aluminium
BR = BRass
SS = Stainless steel
PP = Polypropylene
size
From DN 15 to DN 150
thread
BSPP/NF ISO 228-1
gaskets
NBR/CSM

Technical drawing

DN A

15

26

20 32
25 37.5
32 42.5
40 55
50 69
65 84
80 104
100 124
150 193

Downloads

Product Sheet

Guillemin Product Sheet  

Download (pdf)

Related information