Express

Express

NFE 29573

Male thread

NBR gasket

Serrated hose shank

NBR gasket

Female thread

NBR gasket

Technical Information

material
BR = Brass
ST = Steel
SS = Stainless steel
size
From DN 1/4" to DN 1" 1/4
thread
BSPP/NF ISO 228-1
gaskets
NBR

Technical drawing

DN Ø

 1/4"

 40.5



 1/2"
 3/4"
 1"
 1"1/4

Downloads

Product Sheet

Express Product Sheet  

Download (pdf)

Related information