DIN

DIN

DIN 11851

Male

Serrated hose shank.
For circlip

Nut

Female

Serrated hose shank.
For circlip

Technical informations

MATerial
SS = Stainless steel
size
From DN 25 to 150 mm 
thread
DIN 405

Technical drawing

DN F d

 10

 28 x 1/8"

 10

 15  34 x 1/8"
 16
 20   44 x 1/8"  20
 25  52 x 1/6"  26
 32  58  x1/6"  32
 40  65 x 1/6"  38
 50  78 x 1/6"  50
 65  95 x 1/6"  66
 80  110 x 1/4"  81
 100  130 x 1/4"  100
 125  160 x 1/4" 125
 150  190 x 1/4"  150
A d

20

10

28 16
36 20
44 26
50 32
56 38
68 50
86 66
100 81
121 100
150 125
176 150
F A L
28 x 1/8" 38

18

34 x 1/8" 44 18
44 x 1/6" 54 21
52 x 1/6" 63 21
58 x 1/6" 70 21
65 x 1/6" 78 21
78 x 1/6" 92 22
95 x 1/6" 112 25
110 x 1/4" 127 30
130 x 1/4" 148 31
160 x 1/4" 178 35
190 x 1/4" 210 40
A B L

20

12

4.5

26 18 4.5
33 23 4.5
40 30 5
46 36 5
52 42 5
64 54 5
81 71 5
95 85 5
114 104 6
142 130 7
167 155 7

Downloads

Product Sheet

DIN Product Sheet  

Download (pdf)

Related information