Camlock

Camlock

MIL C-27487

Type A

Type B

Type C

Technical Information

MAterial
AA = Aluminium
BR = Brass
SS = Stainless steel
PP = Polypropylene on request
Size dimensions
From DN 1/2" to DN 6"
thread
BSPP/NF ISO 228-1
gaskets
NBR

Technical drawing

Coupler

Technical drawing for coupler

Type B Male

Type C Hose shank

Type D Female

Type DC Dust plug

DN (mm) B (mm)

 15

 32

 20  42
 25  46
 32  56
 40  64
 50  76
 65  87
 80  103
 100  132
 125  162
 150  194

Adapter

Type A Female

Type E Hose shank

Type E Male

Type DP Dust plug

DN
(mm)
E
 15

 23.8

 20  32.1
 25  36.7
 32  45.5
 40  53.4
 50  63
 65  75.8
 80  91.5
 100  119.5
 125  146
 150  175.9

Downloads

Product Sheet

Camlock Product Sheet  

Download (pdf)

Related information