TRELLVAC Handler MD - Abrasive hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

TRELLVAC HANDLER MD

Evacuation and material handling hoses

Applications

Medium duty working hose on vacuum cleaning trucks for use at the work site.

Advantages

Light and flexible with good wear resistance. Specially designed for light materials transport and very easy handling.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

NR résistant à l’abrasion, noir, lisse

Reinforcement

plis textiles avec hélice de renforcement en acier noyée dans la paroi

Cover

SBR résistant aux intempéries et à l'abrasion, noir, aspect ondulé

Temperature range

-30°C to +90°C.

Electrical properties

tube non conducteur.

Complementary information

Diamètre extérieur mesuré au sommet de l’onde.

Technical Specifications

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

TELECHARGEMENTS

TELECHARGER

TELECHARGER (PDF)  

Download

Cement Industry Brochure

Cement Industry Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)