TRELLVAC Extractor LD - Abrasive hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

TRELLVAC EXTRACTOR LD

Evacuation and material handling hoses

Applications

Universal ducting hose for dust, wood chips, small particles and various types of gas.

Advantages

Light and flexible. Excellent bending radius. Especially useful when low weight and easy handling are valued.

Films

Download all available documents

Overview

Inner tube

SBR/NR résistant à l’abrasion, noir, lisse

Reinforcement

plis textiles avec hélice de renforcement en acier noyée dans la paroi

Cover

SBR/NR résistant aux intempéries et à l'abrasion, noir, aspect ondulé

Temperature range

-40°C to +90°C.

Electrical properties

tube et revêtement conducteurs, R<10^6Ω/m.

Complementary information

Diamètre extérieur mesuré au sommet de l’onde.

Technical Specifications

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

TELECHARGEMENTS

TELECHARGER

TELECHARGER (PDF)  

Download

Cement Industry Brochure

Cement Industry Brochure (PDF)  

Download (pdf)

ATEX Certificate

ATEX Certificate (PDF)  

Download (pdf)

Trelleborg Handling Guideline

Trelleborg Handling Guideline (PDF)  

Download (pdf)

Trelleborg Storage Guideline

Trelleborg Storage Guideline (PDF)  

Download (pdf)