BIOVAST RED

New food hose: BIOVAST RED, red cover cleaning/food transfer

BIOVAST RED stands out in the typical blue-hose jungle, so you won’t make the kind of mistake that can lead to a burn or chemical accident. But the difference is only skin deep: like the blue BIOVAST, the bright red-cover version is good to up to 20 bar with hot water and can handle steam up to 160°C at 6 bar. Made with the same food contact materials as the standard Biovast, it can safely transfer liquid foods whether aqueous, acidic, oily, or alcoholic up to 70°.

  • Works with both hot water (90°C / 20 bar) and steam (160°C/ 6 bar)

  • Resist most common chemical solutions used in CIP (see our cleaning guidelines for ALIKLER)

  • Can also be used for transfer of food (milk products, oils, aqueous, alcoholic and acidic foods)

  • Compliant with EU regulation 1935/2004 and 2023/006, French legislation as well as FDA 21 CFR 177.2600.


  • More technical information about this product: click here

    Product range

    Contact Us

    Thanks to a local presence in most countries, Trelleborg Fluid Handling Solutions specialists can provide the solution you need - no matter where you are.

    Get in contact with us

    Please give us your feedback using this form.
    *
    *
    *
    *
    *
    *