TEGUFLEX® W RED - Expansion joint - Trelleborg Fluid Handling Solutions - Trelleborg AB

TEGUFLEX® W RED

Applications

Hot water up to 90°C, cooling water, salt solutions, chlorine solutions, esters and ketones.

Advantages

Compensate thermal elongation,
Isolate vibrations,
Absorb pressure surges,
Correct misalignments,
Ensure a tight sealing.

Design

A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium. 

Overview

Inner tube

EPDM, black, fluted

Reinforcement

Nylon cord

Cover

EPDM, black, smooth, weather and ozone resistant

Temperature range

-35°C to 90°C.

Couplings/Fittings

Turnable flanges in zinc plated carbon steel S235JR/S275JR Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc. EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request.

Complementary information

Inner liner PTFE, vacuum ring (316Ti/316L), flameguards, PTFE safety shields on request.

Technical Specifications

ID (mm) PN Working pressure (bar) Bursting pressure (bar) Length (m) Effective cross sectional area Q (cm²) E (mm) F (mm) Compression (mm) Elongation (mm) Lateral (mm) Angular (°) Without support ring (BAR) With support ring (BAR) Incl. flange (kg) Compression (kg/cm) Elongation (kg/cm) Lateral (kg/cm) Article number Stock or min. order (m)

25

20

16.0

50

150

24

77

72

30

20

20

35

1

1

3

50

75

50

TW0025RERE0003

¤

32

10/16

16.0

50

150

24

77

72

30

20

20

35

1

1

3

50

75

50

TW0032RERE0002

¤

32

20

16.0

50

150

24

77

72

30

20

20

35

1

1

3

50

75

50

TW0032RERE0003

¤

40

10/16

16.0

50

150

45

85

80

30

20

20

35

1

1

3

50

75

50

0509233

¤

50

10/16

16.0

50

150

46

95

90

30

20

20

35

1

1

4

50

75

50

0508319

¤

50

20

16.0

50

150

46

95

90

30

20

20

35

1

1

4

50

75

50

TW0050RERE0003

¤

65

10/16

16.0

50

150

82

110

105

30

20

20

30

1

1

5

50

75

50

0509234

¤

65

20

16.0

50

150

82

110

105

30

20

20

30

1

1

5

50

75

50

TW0065RERE0003

¤

80

10/16

16.0

50

150

110

125

120

30

20

20

30

0

1

6

50

75

50

0509235

¤

80

20

16.0

50

150

110

125

120

30

20

20

30

0

1

6

50

75

50

TW0080RERE0003

¤

100

6

16.0

50

150

163

145

140

30

20

20

25

0

1

7

65

85

65

5601841

¤

100

10/16

16.0

50

150

163

145

140

30

20

20

25

0

1

7

65

85

65

0509236

100

20

16.0

50

150

163

145

140

30

20

20

25

0

1

7

65

85

65

TW0100RERE0003

¤

125

10/16

16.0

50

150

228

170

165

30

20

20

15

0

1

8

65

85

65

0509237

125

20

16.0

50

150

228

170

165

30

20

20

15

0

1

8

65

85

65

5604036

¤

150

6

16.0

50

150

321

195

190

30

20

20

15

0

1

10

75

100

75

TW0150RERE0001

¤

150

10/16

16.0

50

150

321

195

190

30

20

20

15

0

1

10

75

100

75

0509238

150

20

16.0

50

150

321

195

190

30

20

20

15

0

1

10

75

100

75

0508024

¤

200

10

16.0

50

150

549

240

240

30

20

20

15

0

1

15

100

150

100

0380120

¤

200

16

16.0

50

150

549

240

240

30

20

20

15

0

1

15

100

150

100

0380108

¤

200

10

16.0

50

200

549

240

240

30

20

20

15

0

1

15

100

150

100

0509240

¤

200

16

16.0

50

200

549

240

240

30

20

20

15

0

1

15

100

150

100

0507968

¤

200

20

16.0

50

200

549

240

240

30

20

20

15

0

1

15

100

150

100

5012548

¤

250

6

16.0

50

200

766

295

290

30

20

20

10

0

1

20

100

150

100

TW0250RERE0001

¤

250

10

16.0

50

200

766

295

290

30

20

20

10

0

1

20

100

150

100

0507728

¤

300

10

16.0

50

200

975

345

340

30

20

20

10

0

1

24

100

150

100

0509241

¤

300

16

16.0

50

200

975

345

340

30

20

20

10

0

1

24

100

150

100

0509187

¤

300

20

16.0

50

200

975

345

340

30

20

20

10

0

1

24

100

150

100

TW0300RERE0004

¤

350

10

16.0

50

200

1.290

430

425

30

20

20

10

0

1

32

100

150

100

0507727

350

16

16.0

50

200

1.290

430

425

30

20

20

10

0

1

32

100

150

100

0509156

¤

400

10

16.0

50

200

1.628

475

470

30

20

20

10

0

1

45

100

150

100

0508704

¤

400

16

16.0

50

200

1.628

475

470

30

20

20

10

0

1

45

100

150

100

0380112

¤

450

10

16.0

50

200

2.054

532

510

30

20

20

10

0

1

52

150

200

150

0380125

¤

450

20

16.0

50

200

2.054

532

510

30

20

20

10

0

1

52

150

200

150

0380167

¤

600

10

16.0

50

200

3.466

685

655

30

20

20

6

0

1

95

175

250

175

0380127

¤

600

16

16.0

50

200

3.466

685

655

30

20

20

6

0

1

95

175

250

175

S380115

¤

700

16

16.0

50

275

4.500

820

778

40

25

30

5

0

1

125

175

250

175

TW0700RERE0016

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Expansion Joints Brochure

Expansion Joints Brochure (PDF)  

Download (pdf)

PED Certificate

PED Certificate (PDF)  

Download (pdf)

ACS Certificate

Certificate  

Download (pdf)

Expansion Joints Installation Guideline

Expansion Joints Installation Guideline (PDF)  

Download (pdf)

Expansion Joints Storage Guideline

Expansion Joints Storage Guideline (PDF)  

Download (pdf)