TEGUFLEX® W HP - Expansion joint - Trelleborg Fluid Handling Solutions - Trelleborg AB

TEGUFLEX® W HP

Applications

Hot water, steam, hot air up to 130º

Advantages

Compensate thermal elongation Isolate vibrations Absorb pressure surges Correct misalignments Ensure a tight sealing

Design

A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium. 

Overview

Inner tube

EPDM special, black, fluted

Reinforcement

Aramid

Cover

EPDM special, black, smooth, weather and ozone resistant

Temperature range

-35°C to 130°C.

Couplings/Fittings

Turnable flanges in zinc plated carbon steel S235JR/S275JR Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc. EN 1092 PN6/10/16- ASME B16.5 150lbs. Other types on request.

Complementary information

Vacuum ring (316Ti/316L), flameguards, PTFE safety shields on request.

Technical Specifications

ID (mm) PN Working pressure (bar) Bursting pressure (bar) Length (m) Effective cross sectional area Q (cm²) E (mm) F (mm) Compression (mm) Elongation (mm) Lateral (mm) Angular (°) Without support ring (BAR) With support ring (BAR) Incl. flange (kg) Compression (kg/cm) Elongation (kg/cm) Lateral (kg/cm) Article number Stock or min. order (m)

40

10/16

16.0

50

150

45

85

80

30

20

20

35

1

1

3

50

75

50

5604073

¤

50

10/16

16.0

50

150

46

95

90

30

20

20

35

1

1

4

50

75

50

5603250

¤

65

10/16

16.0

50

150

82

110

105

30

20

20

30

1

1

5

50

75

50

0380401

¤

80

10/16

16.0

50

150

110

125

120

30

20

20

30

0

1

6

50

75

50

5013942

¤

100

10/16

16.0

50

150

163

145

140

30

20

20

25

0

1

7

65

85

65

TW0100HPHP0002

¤

125

10/16

16.0

50

150

228

170

165

30

20

20

15

0

1

8

65

85

65

TW0125HPHP0001

¤

150

10/16

16.0

50

150

321

195

190

30

20

20

15

0

1

10

75

100

75

5490284

¤

200

10

16.0

50

150

549

240

240

30

20

20

15

0

1

15

100

150

100

5600580

¤

200

16

16.0

50

150

549

240

240

30

20

20

15

0

1

15

100

150

100

0380409

¤

200

10

16.0

50

200

549

240

240

30

20

20

15

0

1

15

100

150

100

5010769

¤

200

20

16.0

50

200

549

240

240

30

20

20

15

0

1

15

100

150

100

TW0200HPHP0002

¤

250

10

16.0

50

200

766

295

290

30

20

20

10

0

1

20

100

150

100

5602357

¤

250

16

16.0

50

200

766

295

290

30

20

20

10

0

1

20

100

150

100

5602579

¤

300

10

16.0

50

200

975

345

340

30

20

20

10

0

1

24

100

150

100

TW0300HPHP0002

¤

350

6

16.0

50

200

1.290

430

425

30

20

20

10

0

1

32

100

150

100

5603439

¤

350

10

16.0

50

200

1.290

430

425

30

20

20

10

0

1

32

100

150

100

S381208

¤

350

16

16.0

50

200

1.290

430

425

30

20

20

10

0

1

32

100

150

100

5012203

¤

400

10

16.0

50

200

1.628

475

470

30

20

20

10

0

1

45

100

150

100

5604045

¤

450

20

16.0

50

200

2.054

532

510

30

20

20

10

0

1

52

150

200

150

5012184

¤

500

10

16.0

50

200

2.546

590

560

30

20

20

10

0

1

63

150

200

150

0380130

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Expansion Joints Brochure

Expansion Joints Brochure (PDF)  

Download (pdf)

PED Certificate

PED Certificate (PDF)  

Download (pdf)

ACS Certificate

Certificate  

Download (pdf)

Expansion Joints Installation Guideline

Expansion Joints Installation Guideline (PDF)  

Download (pdf)

Expansion Joints Storage Guideline

Expansion Joints Storage Guideline (PDF)  

Download (pdf)