TEGUFLEX® P RED - Expansion joint - Trelleborg Fluid Handling Solutions - Trelleborg AB

TEGUFLEX® P RED

Applications

Hot water up to 90°C, cooling water, salt solutions, chlorine solutions, esters and ketones.

Advantages

Compensate thermal elongation,
Isolate vibrations,
Absorb pressure surges,
Correct misalignments,
Ensure a tight sealing.

Design

A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium. 

Overview

Inner tube

EPDM, black, fluted

Reinforcement

Synthetic textile

Cover

EPDM, black, smooth

Temperature range

-35°C to 90°C.

Couplings/Fittings

Turnable flanges in zinc plated steel. Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc. EN 1092 PN6/10/16 - ASME B16.5 150lbs - Other types on request.

Complementary information

Option devices: inner liner PTFE, vacuum ring (316Ti), flameguards, PTFE safety shields on request.

Technical Specifications

ID (mm) PN Working pressure (bar) Bursting pressure (bar) Length (m) Effective cross sectional area Q (cm²) E (mm) F (mm) Compression (mm) Elongation (mm) Lateral (mm) Angular (°) Without support ring (BAR) With support ring (BAR) Incl. flange (kg) Compression (kg/cm) Elongation (kg/cm) Lateral (kg/cm) Article number Stock or min. order (m)

25

10/16

16.0

50

130

35

77

72

30

20

20

35

1

1

3

50

75

50

2130010

25

20

16.0

50

130

35

77

72

30

20

20

35

1

1

3

50

75

50

TP0025RERE0003

¤

32

10/16

16.0

50

130

35

77

72

30

20

20

35

1

1

3

50

75

50

0507282

32

20

16.0

50

130

35

77

72

30

20

20

35

1

1

3

50

75

50

1796980

¤

40

10/16

16.0

50

130

50

85

80

30

20

20

35

1

1

3

50

75

50

0507283

40

20

16.0

50

130

50

85

80

30

20

20

35

1

1

3

50

75

50

0508020

50

10/16

16.0

50

130

74

95

90

30

20

20

35

1

1

4

50

75

50

0507284

50

20

16.0

50

130

74

95

90

30

20

20

35

1

1

4

50

75

50

0508021

¤

65

10/16

16.0

50

130

87

110

105

30

20

20

30

1

1

5

50

75

50

0507285

65

20

16.0

50

130

87

110

105

30

20

20

30

1

1

5

50

75

50

TP0065RERE0003

¤

80

10/16

16.0

50

130

120

125

120

30

20

20

30

0

1

5

50

75

50

0507286

80

20

16.0

50

130

120

125

120

30

20

20

30

0

1

5

50

75

50

0508022

¤

100

10/16

16.0

50

130

143

145

140

30

20

20

25

0

1

6

65

85

65

0507287

100

20

16.0

50

130

143

145

140

30

20

20

25

0

2

6

65

85

65

0508023

¤

125

10/16

16.0

50

130

210

170

165

30

20

20

25

0

1

8

65

85

65

0507288

125

20

16.0

50

130

210

170

165

30

20

20

25

0

1

8

65

85

65

0176693

¤

150

10/16

16.0

50

130

283

195

190

30

20

20

15

0

1

11

75

100

75

0507289

150

20

16.0

50

130

283

195

190

30

20

20

15

0

1

11

75

100

75

1766940

¤

200

10

16.0

50

130

525

245

240

30

20

20

15

0

1

17

75

100

75

0507397

200

16

16.0

50

130

525

245

240

30

20

20

15

0

1

17

75

100

75

0507828

200

20

16.0

50

130

525

245

240

30

20

20

15

0

1

17

75

100

75

1766950

¤

250

10

16.0

50

130

636

295

290

30

20

20

10

0

1

22

100

150

100

0507411

250

16

16.0

50

130

636

295

290

30

20

20

10

0

1

22

100

150

100

0507329

250

20

16.0

50

130

636

295

290

30

20

20

10

0

1

22

100

150

100

TP0250RERE0004

¤

300

10

16.0

50

130

897

345

340

30

20

20

10

0

1

30

100

150

100

0507398

¤

300

16

16.0

50

130

897

345

340

30

20

20

10

0

1

30

100

150

100

0507373

¤

300

20

16.0

50

130

897

345

340

30

20

20

10

0

1

30

100

150

100

TP0300RERE0004

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Expansion Joints Brochure

Expansion Joints Brochure (PDF)  

Download (pdf)

PED Certificate

PED Certificate (PDF)  

Download (pdf)

ABS Certificate

ABS Certificate (PDF)  

Download (pdf)

DNV Type Approval Certificate

DNV Type Approval Certificate (PDF)  

Download (pdf)

ACS Certificate

Certificate  

Download (pdf)

Expansion Joints Installation Guideline

Expansion Joints Installation Guideline (PDF)  

Download (pdf)

Expansion Joints Storage Guideline

Expansion Joints Storage Guideline (PDF)  

Download (pdf)