TEGUFLEX® P HP - Expansion joint - Trelleborg Fluid Handling Solutions - Trelleborg AB

TEGUFLEX®P HP

Applications

TEGUFLEX® P HP is suitable for a variety of applications including heating systems, industrial plants with hot water, vapour and hot air, etc... TEGUFLEX® P HP is composed of a special internal EPDM rubber compound, suitable for high temperature applications without harden. The unique fabric reinforcement is resistant to hydrolisys which will endure high temperatures in combination with moisture and water. This ensure a long service life remained properties.

Advantages

Compensate thermal elongation,
Isolate vibrations,
Absorb pressure surges,
Correct misalignments,
Ensure a tight sealing.

Design

A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium. 

Overview

Inner tube

EPDM special, black, fluted

Reinforcement

Aramid

Cover

EPDM special, black, smooth

Temperature range

-35°C to 130°C.

Standard/Approval

ABS, DNV, GL, CCS, PED (2014/68/EU).

Couplings/Fittings

Turnable flanges in zinc plated steel. Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc. EN 1092 PN6/10/16- ASME B16.5 150lbs- Other types on request.

Complementary information

Option devices: inner liner PTFE, vacuum ring (316Ti), flameguards, PTFE safety shields on request.

Technical Specifications

ID (mm) PN Working pressure (bar) Bursting pressure (bar) Length (m) Effective cross sectional area Q (cm²) E (mm) F (mm) Compression (mm) Elongation (mm) Lateral (mm) Angular (°) Without support ring (BAR) With support ring (BAR) Incl. flange (kg) Compression (kg/cm) Elongation (kg/cm) Lateral (kg/cm) Article number Stock or min. order (m)

32

20

16.0

50

130

35

77

75

30

20

20

35

1

1

3

50

75

50

S2151721

40

10/16

16.0

50

130

50

85

80

30

20

20

35

1

1

3

50

75

50

0507249

40

20

16.0

50

130

50

85

80

30

20

20

35

1

1

3

50

75

50

2151722

50

10/16

16.0

50

130

74

95

90

30

20

20

35

1

1

4

50

75

50

0507250

50

20

16.0

50

130

74

95

90

30

20

20

35

1

1

4

50

75

50

S2151723

65

10/16

16.0

50

130

87

110

105

30

20

20

30

1

1

5

50

65

50

0507251

80

10/16

16.0

50

130

120

125

120

30

20

20

30

0

1

5

50

75

50

0507312

80

20

16.0

50

130

120

125

120

30

20

20

30

0

1

5

50

75

50

5012547

100

10/16

16.0

50

130

143

145

140

30

20

20

25

0

1

6

65

85

65

0507252

100

20

16.0

50

130

143

145

140

30

20

20

25

0

1

6

65

85

65

S1767105

125

10/16

16.0

50

130

210

170

165

30

20

20

25

0

1

8

65

85

65

0507253

125

20

16.0

50

130

210

170

165

30

20

20

25

0

1

8

65

85

65

5012183

150

10/16

16.0

50

130

283

195

190

30

20

20

15

0

1

11

75

100

75

0507254

150

20

16.0

50

130

283

195

190

30

20

20

15

0

1

11

75

100

75

1767106

200

10

16.0

50

130

525

245

240

30

20

20

15

0

1

17

75

100

75

0507256

200

16

16.0

50

130

525

245

240

30

20

20

15

0

1

17

75

100

75

0507255

250

10

16.0

50

130

636

295

290

30

20

20

10

0

1

22

100

150

100

2151820

250

16

16.0

50

130

636

295

290

30

20

20

10

0

1

22

100

150

100

2151790

¤

300

10

16.0

50

130

897

345

340

30

20

20

10

0

1

30

100

150

100

0507257

300

16

16.0

50

130

897

345

340

30

20

20

10

0

1

30

100

150

100

2151800

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Expansion Joints Brochure

Expansion Joints Brochure (PDF)  

Download (pdf)

PED Certificate

PED Certificate (PDF)  

Download (pdf)

ABS Certificate

ABS Certificate (PDF)  

Download (pdf)

DNV Type Approval Certificate

DNV Type Approval Certificate (PDF)  

Download (pdf)

ACS Certificate

Certificate  

Download (pdf)

Expansion Joints Installation Guideline

Expansion Joints Installation Guideline (PDF)  

Download (pdf)

Expansion Joints Storage Guideline

Expansion Joints Storage Guideline (PDF)  

Download (pdf)