TEGUFLEX® P DW - Expansion joint - Trelleborg Fluid Handling Solutions - Trelleborg AB

TEGUFLEX®P DW

Applications

Drinking water

Advantages

Compensate thermal elongation Isolate vibrations Absorb pressure surges Correct misalignments Ensure a tight sealing

Design

A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium. 

Overview

Inner tube

EPDM, black, fluted, ACS, WRAS, AS/NZS 4020

Reinforcement

Nylon cord

Cover

EPDM, black, smooth, weather resistant

Temperature range

-25°C to 90°C.

Couplings/Fittings

Turnable flanges in zinc plated carbon steel S235JR Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc. EN 1092 PN6/10/16- ASME B16.5 150lbs. Other types on request

Complementary information

Vacuum ring (316Ti), flameguards, PTFE safety shields on request

Technical Specifications

ID (mm) PN Working pressure (bar) Bursting pressure (bar) Length (m) Effective cross sectional area Q (cm²) E (mm) F (mm) Compression (mm) Elongation (mm) Lateral (mm) Angular (°) Without support ring (BAR) With support ring (BAR) Incl. flange (kg) Compression (kg/cm) Elongation (kg/cm) Lateral (kg/cm) Article number Stock or min. order (m)

32

10/16

16.0

50

130

35

77

72

30

20

20

35

1

1

3

50

75

50

5602118

130

40

10/16

16.0

50

130

50

85

80

30

20

20

35

1

1

3

50

75

50

5602119

130

50

10/16

16.0

50

130

74

95

90

30

20

20

35

1

1

4

50

75

50

5602120

¤

65

10/16

16.0

50

130

87

110

105

30

20

20

30

1

1

5

50

75

50

5602121

130

80

10/16

16.0

50

130

120

125

120

30

20

20

30

0

1

5

50

75

50

5602122

130

100

10/16

16.0

50

130

143

145

140

30

20

20

25

0

1

6

65

85

65

5602123

130

125

10/16

16.0

50

130

210

170

165

30

20

20

25

0

1

8

65

85

65

TP0125RWRW0001

130

150

10/16

16.0

50

130

283

195

190

30

20

20

15

0

1

11

75

100

75

5602124

130

200

16

16.0

50

130

525

245

240

30

20

20

15

0

1

17

75

100

75

5602125

130

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Expansion Joints Brochure

Expansion Joints Brochure (PDF)  

Download (pdf)

PED Certificate

PED Certificate (PDF)  

Download (pdf)

ACS Certificate

ACS Certificate (PDF)  

Download (pdf)

Expansion Joints Installation Guideline

Expansion Joints Installation Guideline (PDF)  

Download (pdf)

Expansion Joints Storage Guideline

Expansion Joints Storage Guideline (PDF)  

Download (pdf)