Water, salt water, alkalis, mineral oils, vegetal and animal oils, oil aerosols, butane or propane gas, etc. Tank wagons, tankers and stationery structures for oil-based products and hydrocarbons with less than 50% aromatic content
Compensate thermal elongation Isolate vibrations Absorb pressure surges Correct misalignments Ensure a tight sealing
A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium.
Download all available documents
Epichlorhydrin (ECO), black, fluted
Nylon cord
Epichlohydrin (ECO), black, smooth, oil and weather resistant
-25°C to 90°C.
Turnable flanges in zinc plated carbon steel S235JR Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc. EN 1092 PN6/10/16 - ASME B16.5 150lbs. DIN 28460 aluminium. Other types on request.
Inner liner PTFE, vacuum ring (316Ti/316L), flameguards, PTFE safety shields on request.
ID (mm) | PN | Working pressure (bar) | Bursting pressure (bar) | Length (m) | Effective cross sectional area Q (cm²) | E (mm) | F (mm) | Compression (mm) | Elongation (mm) | Lateral (mm) | Angular (°) | Without support ring (BAR) | With support ring (BAR) | Incl. flange (kg) | Compression (kg/cm) | Elongation (kg/cm) | Lateral (kg/cm) | Article number | Stock or min. order (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25 |
10/16 |
16.0 |
50 |
150 |
24 |
77 |
72 |
30 |
20 |
20 |
35 |
1 |
1 |
3 |
50 |
75 |
50 |
TW0025ECEC0004 |
¤ |
32 |
10/16 |
16.0 |
50 |
150 |
24 |
77 |
72 |
30 |
20 |
20 |
35 |
1 |
1 |
3 |
50 |
75 |
50 |
0509213 |
¤ |
40 |
10/16 |
16.0 |
50 |
150 |
45 |
85 |
80 |
30 |
20 |
20 |
35 |
1 |
1 |
3 |
50 |
75 |
50 |
0509252 |
¤ |
40 |
20 |
16.0 |
50 |
150 |
45 |
85 |
80 |
30 |
20 |
20 |
35 |
1 |
1 |
3 |
50 |
75 |
50 |
5012159 |
¤ |
50 |
6 |
16.0 |
50 |
150 |
46 |
95 |
90 |
30 |
20 |
20 |
35 |
1 |
1 |
4 |
50 |
75 |
50 |
5602117 |
¤ |
50 |
10/16 |
16.0 |
50 |
150 |
46 |
95 |
90 |
30 |
20 |
20 |
35 |
1 |
1 |
4 |
50 |
75 |
50 |
0509253 |
• |
50 |
20 |
16.0 |
50 |
150 |
46 |
95 |
90 |
30 |
20 |
20 |
35 |
1 |
1 |
4 |
50 |
75 |
50 |
TW0050ECEC0003 |
¤ |
65 |
10/16 |
16.0 |
50 |
150 |
82 |
110 |
105 |
30 |
20 |
20 |
30 |
1 |
1 |
5 |
50 |
75 |
50 |
0509254 |
¤ |
80 |
6 |
16.0 |
50 |
150 |
110 |
125 |
120 |
30 |
20 |
20 |
30 |
0 |
1 |
6 |
50 |
75 |
50 |
5601890 |
¤ |
80 |
10/16 |
16.0 |
50 |
150 |
110 |
125 |
120 |
30 |
20 |
20 |
30 |
0 |
1 |
6 |
50 |
75 |
50 |
0509255 |
¤ |
100 |
6 |
16.0 |
50 |
150 |
163 |
145 |
140 |
30 |
20 |
20 |
25 |
0 |
1 |
7 |
65 |
85 |
65 |
5601891 |
¤ |
100 |
10/16 |
16.0 |
50 |
150 |
163 |
145 |
140 |
30 |
20 |
20 |
25 |
0 |
1 |
7 |
65 |
85 |
65 |
0509256 |
¤ |
100 |
20 |
16.0 |
50 |
150 |
163 |
145 |
140 |
30 |
20 |
20 |
25 |
0 |
1 |
7 |
65 |
85 |
65 |
0380035 |
¤ |
125 |
10/16 |
16.0 |
50 |
150 |
228 |
170 |
165 |
30 |
20 |
20 |
15 |
0 |
1 |
8 |
65 |
85 |
65 |
0509257 |
¤ |
150 |
10/16 |
16.0 |
50 |
150 |
321 |
195 |
190 |
30 |
20 |
20 |
15 |
0 |
1 |
10 |
75 |
100 |
75 |
0509258 |
¤ |
150 |
20 |
16.0 |
50 |
150 |
321 |
195 |
190 |
30 |
20 |
20 |
15 |
0 |
1 |
10 |
75 |
100 |
75 |
TW0150ECEC0003 |
150 |
200 |
10 |
16.0 |
50 |
150 |
549 |
240 |
240 |
30 |
20 |
20 |
15 |
0 |
1 |
15 |
100 |
150 |
100 |
0380020 |
¤ |
200 |
20 |
16.0 |
50 |
150 |
549 |
240 |
240 |
30 |
20 |
20 |
15 |
0 |
1 |
15 |
100 |
150 |
100 |
5604166 |
¤ |
200 |
6 |
16.0 |
50 |
200 |
549 |
240 |
240 |
30 |
20 |
20 |
15 |
0 |
1 |
15 |
100 |
150 |
100 |
TW0200ECEC0001 |
¤ |
200 |
10 |
16.0 |
50 |
200 |
549 |
240 |
240 |
30 |
20 |
20 |
15 |
0 |
1 |
15 |
100 |
150 |
100 |
0509259 |
¤ |
200 |
16 |
16.0 |
50 |
200 |
549 |
240 |
240 |
30 |
20 |
20 |
15 |
0 |
1 |
15 |
100 |
150 |
100 |
0509260 |
¤ |
200 |
20 |
16.0 |
50 |
200 |
549 |
240 |
240 |
30 |
20 |
20 |
15 |
0 |
1 |
15 |
100 |
150 |
100 |
TW0200ECEC0004 |
¤ |
250 |
10 |
16.0 |
50 |
200 |
766 |
295 |
290 |
30 |
20 |
20 |
10 |
0 |
1 |
20 |
100 |
150 |
100 |
0509261 |
¤ |
250 |
16 |
16.0 |
50 |
200 |
766 |
295 |
290 |
30 |
20 |
20 |
10 |
0 |
1 |
20 |
100 |
150 |
100 |
5011369 |
¤ |
300 |
10 |
16.0 |
50 |
200 |
975 |
345 |
340 |
30 |
20 |
20 |
10 |
0 |
1 |
24 |
100 |
150 |
100 |
0509262 |
¤ |
300 |
16 |
16.0 |
50 |
200 |
975 |
345 |
340 |
30 |
20 |
20 |
10 |
0 |
1 |
24 |
100 |
150 |
100 |
0380010 |
¤ |
300 |
20 |
16.0 |
50 |
200 |
875 |
345 |
340 |
30 |
20 |
20 |
10 |
0 |
1 |
24 |
100 |
150 |
100 |
TW0300ECEC0004 |
200 |
350 |
10 |
16.0 |
50 |
200 |
1.290 |
430 |
425 |
30 |
20 |
20 |
10 |
0 |
1 |
32 |
100 |
150 |
100 |
0507885 |
¤ |
350 |
16 |
16.0 |
50 |
200 |
1.290 |
430 |
425 |
30 |
20 |
20 |
10 |
0 |
1 |
32 |
100 |
150 |
100 |
S380011 |
¤ |
400 |
10 |
16.0 |
50 |
200 |
1.628 |
475 |
470 |
30 |
20 |
20 |
10 |
0 |
1 |
45 |
100 |
150 |
100 |
0507886 |
¤ |
450 |
6 |
16.0 |
50 |
200 |
2.054 |
532 |
510 |
30 |
20 |
20 |
10 |
0 |
1 |
52 |
150 |
200 |
150 |
TW0450ECEC0007 |
¤ |
450 |
10 |
16.0 |
50 |
200 |
2.054 |
532 |
510 |
30 |
20 |
20 |
10 |
0 |
1 |
52 |
150 |
200 |
150 |
0507887 |
¤ |
500 |
10 |
16.0 |
50 |
200 |
2.546 |
590 |
560 |
30 |
20 |
20 |
10 |
0 |
1 |
63 |
150 |
200 |
150 |
0507888 |
¤ |
500 |
16 |
16.0 |
50 |
200 |
2.546 |
590 |
560 |
30 |
20 |
20 |
10 |
0 |
1 |
63 |
150 |
200 |
150 |
0380214 |
¤ |
500 |
20 |
16.0 |
50 |
200 |
2.546 |
590 |
560 |
30 |
20 |
20 |
10 |
0 |
1 |
63 |
150 |
200 |
150 |
0380095 |
¤ |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Expansion Joints Installation Guideline (PDF)
Download (pdf)