Oils, water/oils, compressed air/oils, etc... up to 120°C.
Compensate thermal elongation,
Isolate vibrations,
Absorb pressure surges,
Correct misalignments,
Ensure a tight sealing.
A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium.
HNBR, black
Aramid
HNBR, black, smooth
-25°C to 120°C.
Turnable flanges in zinc plated steel. Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc. EN 1092 PN6/10/16- ASME B16.5 150lbs- Other types on request.
Option devices: vacuum ring (316Ti), flameguards, PTFE safety shields on request.
ID (mm) | PN | Working pressure (bar) | Bursting pressure (bar) | Length (m) | Effective cross sectional area Q (cm²) | E (mm) | F (mm) | Compression (mm) | Elongation (mm) | Lateral (mm) | Angular (°) | Without support ring (BAR) | With support ring (BAR) | Incl. flange (kg) | Compression (kg/cm) | Elongation (kg/cm) | Lateral (kg/cm) | Article number | Stock or min. order (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50 |
16 |
16.0 |
50 |
150 |
46 |
95 |
90 |
30 |
20 |
20 |
35 |
1 |
1 |
4 |
50 |
75 |
50 |
5603905 |
¤ |
125 |
16 |
16.0 |
50 |
150 |
228 |
170 |
165 |
30 |
20 |
20 |
15 |
0 |
1 |
8 |
65 |
85 |
65 |
5603246 |
¤ |
150 |
16 |
16.0 |
50 |
150 |
321 |
195 |
190 |
30 |
20 |
20 |
15 |
0 |
1 |
10 |
16 |
75 |
100 |
5013548 |
¤ |
200 |
20 |
16.0 |
50 |
200 |
549 |
240 |
240 |
30 |
20 |
20 |
15 |
0 |
1 |
15 |
100 |
150 |
100 |
5603388 |
¤ |
300 |
20 |
16.0 |
50 |
200 |
975 |
345 |
340 |
30 |
20 |
20 |
10 |
0 |
1 |
24 |
100 |
150 |
100 |
5603096 |
¤ |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Expansion Joints Installation Guideline (PDF)
Download (pdf)