TEGUFLEX® P YELLOW - Expansion joint - Trelleborg Fluid Handling Solutions - Trelleborg AB

TEGUFLEX®P YELLOW

Applications

Water, salt water, alkalis, mineral oils, vegetal and animal oils, oils aerosols, butane or propane gas, etc...

Advantages

Compensate thermal elongation,
Isolate vibrations,
Absorb pressure surges,
Correct misalignments,
Ensure a tight sealing.

Design

A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium. 

Films

Download all available documents

Overview

Inner tube

Epichlorhydrin (ECO), black, fluted

Reinforcement

Nylon cord

Cover

Epichlorhydrin (ECO), black, smooth, oil and weather resistant

Temperature range

-25°C to 90°C.

Couplings/Fittings

Turnable flanges in zinc plated carbon steel S235JR Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc. EN 1092 PN6/10/16 - ASME B16.5 150lbs. DIN 28460 aluminium. Other types on request.

Complementary information

Inner liner PTFE, vacuum ring (316Ti), flameguards, PTFE safety shields on request.

Technical Specifications

ID (mm) PN Working pressure (bar) Bursting pressure (bar) Length (m) Effective cross sectional area Q (cm²) E (mm) F (mm) Compression (mm) Elongation (mm) Lateral (mm) Angular (°) Without support ring (BAR) With support ring (BAR) Incl. flange (kg) Compression (kg/cm) Elongation (kg/cm) Lateral (kg/cm) Article number Stock or min. order (m)

25

10/16

16.0

50

130

35

77

72

30

20

20

35

1

1

3

50

75

50

5010278

32

10/16

16.0

50

130

35

77

72

30

20

20

35

1

1

3

50

75

50

0507259

32

20

16.0

50

130

35

77

72

30

20

20

35

1

1

3

50

75

50

1767430

¤

40

10/16

16.0

50

130

50

85

80

30

20

20

35

1

1

3

50

75

50

0507260

40

20

16.0

50

130

50

85

80

30

20

20

35

1

1

3

50

75

50

1767440

¤

50

10/16

16.0

50

130

74

95

90

30

20

20

35

1

1

4

50

75

50

0507258

50

20

16.0

50

130

74

95

90

30

20

20

35

1

1

4

50

75

50

1767450

¤

65

10/16

16.0

50

130

87

110

105

30

20

20

30

1

1

5

50

75

50

0507261

65

20

16.0

50

130

87

110

105

30

20

20

30

1

1

5

50

75

50

S1767460

¤

80

10/16

16.0

50

130

120

125

120

30

20

20

30

0

1

5

50

75

50

0507262

80

20

16.0

50

130

120

125

120

30

20

20

30

0

1

5

50

75

50

1767470

¤

100

10/16

16.0

50

130

143

145

140

30

20

20

25

0

1

6

65

85

65

0372300

100

20

16.0

50

130

143

145

140

30

20

20

25

0

1

6

65

85

65

0507764

¤

125

10/16

16.0

50

130

210

170

165

30

20

20

25

0

1

8

65

85

65

0507265

125

20

16.0

50

130

210

170

165

30

20

20

25

0

1

8

65

85

65

TP0125ECEC0003

¤

150

10/16

16.0

50

130

283

195

190

30

20

20

15

0

1

11

75

100

75

0507264

150

20

16.0

50

130

283

195

190

30

20

20

15

0

1

11

75

100

75

1796490

¤

200

10

16.0

50

130

525

245

240

30

20

20

15

0

1

17

75

100

75

0507399

200

16

16.0

50

130

525

245

240

30

20

20

15

0

1

17

75

100

75

0387696

200

20

16.0

50

130

525

245

240

30

20

20

15

0

1

17

75

100

75

1796500

¤

250

10

16.0

50

130

636

295

290

30

20

20

10

0

1

22

100

150

100

1798280

¤

250

16

16.0

50

130

636

295

290

30

20

20

10

0

1

22

100

150

100

0507934

¤

250

20

16.0

50

130

636

295

290

30

20

20

10

0

1

22

100

150

100

TP0250ECEC0004

¤

300

10

16.0

50

130

897

345

340

30

20

20

10

0

1

30

100

150

100

0507236

300

16

16.0

50

130

897

345

340

30

20

20

10

0

1

30

100

150

100

0508414

¤

300

20

16.0

50

130

897

345

340

30

20

20

10

0

1

30

100

150

100

1796520

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Expansion Joints Brochure

Expansion Joints Brochure (PDF)  

Download (pdf)

PED Certificate

PED Certificate (PDF)  

Download (pdf)

GL Type Approval Certificate

GL Type Approval Certificate (PDF)  

Download (pdf)

DNV Type Approval Certificate

DNV Type Approval Certificate (PDF)  

Download (pdf)

ABS Certificate

ABS Certificate (PDF)  

Download (pdf)

ACS Certificate

Certificate  

Download (pdf)

Expansion Joints Installation Guideline

Expansion Joints Installation Guideline (PDF)  

Download (pdf)

Expansion Joints Storage Guideline

Expansion Joints Storage Guideline (PDF)  

Download (pdf)