TEGUFLEX® W WHITE - Expansion joint - Trelleborg Fluid Handling Solutions - Trelleborg AB

TEGUFLEX®W WHITE

Applications

Food and beverages, included fats and oils.

Advantages

Compensate thermal elongation,
Isolate vibrations,
 Absorb pressure surges,
Correct misalignments,
Ensure a tight sealing.

Design

A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium. 

Films

Download all available documents

Overview

Inner tube

NBR, white, food grade (FDA)

Reinforcement

synthetic textile

Cover

Epichlorhydrin (ECO), black, smooth, oil and weather resistant

Temperature range

-25°C to 90°C.

Couplings/Fittings

Turnable flanges in zinc plated steel. Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc. EN 1092 PN6/10/16- ASME B16.5 150lbs- Other types on request.

Complementary information

Option devices: inner liner PTFE, vacuum ring (316Ti), flameguards, PTFE safety shields on request.

Technical Specifications

ID (mm) PN Working pressure (bar) Bursting pressure (bar) Length (m) Effective cross sectional area Q (cm²) E (mm) F (mm) Compression (mm) Elongation (mm) Lateral (mm) Angular (°) Without support ring (BAR) With support ring (BAR) Incl. flange (kg) Compression (kg/cm) Elongation (kg/cm) Lateral (kg/cm) Article number Stock or min. order (m)

32

10/16

16.0

50

150

24

77

72

30

20

20

35

1

1

3

50

75

50

S380200

¤

40

10/16

16.0

50

150

45

85

80

30

20

20

35

1

1

3

50

75

50

0509242

¤

50

10/16

16.0

50

150

46

95

90

30

20

20

35

1

1

4

50

75

50

0509243

¤

65

10/16

16.0

50

150

82

110

105

30

20

20

30

1

1

5

50

75

50

0509244

¤

80

10/16

16.0

50

150

110

125

120

30

20

20

30

0

1

6

50

75

60

0509245

¤

100

10/16

16.0

50

150

163

145

140

30

20

20

25

0

1

7

65

85

65

0509246

¤

125

10/16

16.0

50

150

228

170

165

30

20

20

15

0

1

8

65

85

65

0509247

¤

150

10/16

16.0

50

150

321

195

190

30

20

20

15

0

1

10

75

100

75

0509248

¤

200

10

16.0

50

150

549

240

240

30

20

20

15

0

1

15

100

150

100

0380220

¤

200

16

16.0

50

150

549

240

240

30

20

20

15

0

1

15

100

150

100

5012233

¤

250

10

16.0

50

200

766

295

290

30

20

20

10

0

1

20

100

150

100

0509250

¤

250

16

16.0

50

200

766

295

290

30

20

20

10

0

1

20

100

150

100

5010579

¤

250

20

16.0

50

200

766

295

290

30

20

20

10

0

1

20

100

150

100

5603162

¤

300

10

16.0

50

200

975

345

340

30

20

20

10

0

1

24

100

150

100

0509251

¤

300

16

16.0

50

200

975

345

340

30

20

20

10

0

1

24

100

150

100

S380210

¤

350

10

16.0

50

200

1.290

430

425

30

20

20

10

0

1

32

100

150

100

0380223

¤

350

16

16.0

50

200

1.290

430

425

30

20

20

10

0

1

32

100

150

100

0380211

¤

350

20

16.0

50

200

1.290

430

425

30

20

20

10

0

1

32

100

150

100

5600373

¤

400

10

16.0

50

200

1.628

475

470

30

20

20

10

0

1

45

100

150

100

5010648

¤

400

16

16.0

50

200

1.628

475

470

30

20

20

10

0

1

45

100

150

100

0380212

¤

400

20

16.0

50

200

1.628

475

470

30

20

20

10

0

1

45

100

150

100

5600374

¤

500

10

16.0

50

200

2.546

590

560

30

20

20

10

0

1

63

150

200

150

5010647

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Expansion Joints Brochure

Expansion Joints Brochure (PDF)  

Download (pdf)

PED Certificate

PED Certificate (PDF)  

Download (pdf)

ACS Certificate

Certificate  

Download (pdf)

Food Contact Certificate

Food Contact Certificate (PDF)  

Download (pdf)

Expansion Joints Installation Guideline

Expansion Joints Installation Guideline (PDF)  

Download (pdf)

Expansion Joints Storage Guideline

Expansion Joints Storage Guideline (PDF)  

Download (pdf)

Product range