TEGUFLEX® W PURPLE - Expansion joint - Trelleborg Fluid Handling Solutions - Trelleborg AB

TEGUFLEX®W PURPLE

Applications

Highly agressive chemicals up to 150°C

Advantages

Compensate thermal elongation,
Isolate vibrations,
Absorb pressure surges,
correct misalignments,
Ensure a tight sealing.

Design

A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium. 

Overview

Inner tube

FKM, black, fluted

Reinforcement

Aramid

Cover

FKM, black, smooth, weather resistant

Temperature range

-15°C to 150°C.

Couplings/Fittings

Turnable flanges in zinc plated carbon steel S235JR/S275JR Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc. EN 1092 PN6/10/16- ASME B16.5 150lbs- Other types on request.

Complementary information

Vacuum ring (316Ti/316L), flameguards, PTFE safety shields on request

Technical Specifications

ID (mm) PN Working pressure (bar) Bursting pressure (bar) Length (m) Effective cross sectional area Q (cm²) E (mm) F (mm) Compression (mm) Elongation (mm) Lateral (mm) Angular (°) Without support ring (BAR) With support ring (BAR) Incl. flange (kg) Compression (kg/cm) Elongation (kg/cm) Lateral (kg/cm) Article number Stock or min. order (m)

32

20

16.0

50

150

24

77

72

30

20

20

35

1

1

3

50

75

50

TW0032VIVI0001

¤

40

10/16

16.0

50

150

45

85

80

30

20

20

35

1

1

3

50

75

50

5604010

¤

80

10/16

16.0

50

150

110

125

120

30

20

20

30

0

1

6

50

75

50

0507564

¤

200

16

16.0

50

150

549

240

240

30

20

20

15

0

1

15

100

150

100

5604386

150

200

20

16.0

50

200

549

240

240

30

20

20

15

0

1

15

100

150

100

5604200

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Expansion Joints Brochure

Expansion Joints Brochure (PDF)  

Download (pdf)

PED Certificate

PED Certificate (PDF)  

Download (pdf)

ACS Certificate

Certificate  

Download (pdf)

Expansion Joints Installation Guideline

TRELLEBORG Installation Guidelines (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guidelines (PDF)  

Download (pdf)