TEGUFLEX® W GREEN - Expansion joint - Trelleborg Fluid Handling Solutions - Trelleborg AB

TEGUFLEX®W GREEN

Applications

Strong and/or concentrated acids, compressed air that bears oil aerosols, etc...

Advantages

Compensate thermal elongation,
Isolate vibrations,
Absorb pressure surges,
Correct misalignments,
Ensure a tight sealing.

Design

A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium. 

Overview

Inner tube

CSM, black, fluted

Reinforcement

Nylon cord

Cover

CR (chloroprene), black, smooth, oil and weather resistant

Temperature range

-25°C to 90°C.

Couplings/Fittings

Turnable flanges in zinc plated carbon steel S235JR/S275JR Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc. EN 1092 PN6/10/16- ASME B16.5 150lbs. Other types on request.

Complementary information

Inner liner PTFE, vacuum ring (316Ti/316L), flameguards, PTFE safety shields on request.

Technical Specifications

ID (mm) PN Working pressure (bar) Bursting pressure (bar) Length (m) Effective cross sectional area Q (cm²) E (mm) F (mm) Compression (mm) Elongation (mm) Lateral (mm) Angular (°) Without support ring (BAR) With support ring (BAR) Incl. flange (kg) Compression (kg/cm) Elongation (kg/cm) Lateral (kg/cm) Article number Stock or min. order (m)

25

10/16

16.0

50

150

24

77

72

30

20

20

35

1

1

3

50

75

50

TW0025GRCR0002

¤

32

10/16

16.0

50

150

24

77

72

30

20

20

35

1

1

3

50

75

50

0380300

¤

40

10/16

16.0

50

150

45

85

80

30

20

20

35

1

1

3

50

75

50

0509267

¤

50

10/16

16.0

50

150

46

95

90

30

20

20

35

1

1

4

50

75

50

0509215

¤

65

10/16

16.0

50

150

82

110

105

30

20

20

30

1

1

5

50

75

50

0509217

¤

80

10/16

16.0

50

150

110

125

120

30

20

20

30

0

1

6

50

75

60

0509218

¤

80

20

16.0

50

150

110

125

120

30

20

20

30

0

1

6

50

75

60

0509219

¤

100

10/16

16.0

50

150

163

145

140

30

20

20

25

0

1

7

65

85

65

0509220

100

20

16.0

50

150

163

145

140

30

20

20

25

0

1

7

65

85

65

0509221

¤

125

10/16

16.0

50

150

228

170

165

30

20

20

15

0

1

8

65

85

65

0509227

¤

150

10/16

16.0

50

150

321

195

190

30

20

20

15

0

1

10

75

100

75

0509228

150

20

16.0

50

150

321

195

190

30

20

20

15

0

1

10

75

100

75

0509223

¤

200

10

16.0

50

150

549

240

240

30

20

20

15

0

1

15

100

150

100

0380320

¤

200

10

16.0

50

200

549

240

240

30

20

20

15

0

1

15

100

150

100

0529229

¤

200

16

16.0

50

200

549

240

240

30

20

20

15

0

1

15

100

150

100

0508137

¤

200

20

16.0

50

200

549

240

240

30

20

20

15

0

1

15

100

150

100

0509224

¤

250

10

16.0

50

200

766

295

290

30

20

20

10

0

1

20

100

150

100

0509230

¤

250

20

16.0

50

200

766

295

290

30

20

20

10

0

1

20

100

150

100

TW0250GRCR0004

¤

300

10

16.0

50

200

975

345

340

30

20

20

10

0

1

24

100

150

100

0509231

¤

300

20

16.0

50

200

975

395

390

30

20

20

10

0

1

24

100

150

100

TW0300GRCR0004

¤

350

10

16.0

50

200

1.290

430

425

30

20

20

10

0

1

32

100

150

100

0509232

¤

350

16

16.0

50

200

1.290

430

325

30

20

20

10

0

1

32

100

150

100

5011841

¤

350

20

16.0

50

200

1.290

430

425

30

20

20

10

0

1

32

100

150

100

TW0350GRCR0003

¤

400

10

16.0

50

200

1.628

475

470

30

20

20

10

0

1

45

100

150

100

0508146

¤

400

20

16.0

50

200

1.628

475

470

30

20

20

10

0

1

45

100

150

100

TW0400GRCR0002

¤

450

10

16.0

50

200

2.054

532

510

30

20

20

10

0

1

52

150

200

150

0380325

¤

500

10

16.0

50

200

2.546

590

560

30

20

20

10

0

1

63

150

200

150

0380326

¤

600

10

16.0

50

200

3.466

685

655

30

20

20

6

0

1

95

175

250

175

5007776

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Expansion Joints Brochure

Expansion Joints Brochure (PDF)  

Download (pdf)

PED Certificate

PED Certificate (PDF)  

Download (pdf)

ACS Certificate

Certificate  

Download (pdf)

Expansion Joints Installation Guideline

Expansion Joints Installation Guideline (PDF)  

Download (pdf)

Expansion Joints Storage Guideline

Expansion Joints StorageGuideline (PDF)  

Download (pdf)