TEGUFLEX® P PURPLE - Expansion joint - Trelleborg Fluid Handling Solutions - Trelleborg AB

TEGUFLEX®P PURPLE

Applications

Highly agressive chemicals, strong acids, aromatic solvents up to 150°C

Advantages

Compensate thermal elongation Isolate vibrations Absorb pressure surges Correct misalignments Ensure a tight sealing

Design

A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium. 

Overview

Inner tube

FKM, black, fluted

Reinforcement

Aramid

Cover

FKM, black, smooth, weather resistant

Temperature range

-15°C to 150°C.

Couplings/Fittings

Turnable flanges in zinc plated carbon steel S235JR Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc. EN 1092 PN6/10/16- ASME B16.5 150lbs. Other types on request.

Complementary information

Inner liner PTFE, vacuum ring (316Ti), flameguards, PTFE safety shields on request.

Technical Specifications

ID (mm) PN Working pressure (bar) Bursting pressure (bar) Length (m) Effective cross sectional area Q (cm²) E (mm) F (mm) Compression (mm) Elongation (mm) Lateral (mm) Angular (°) Without support ring (BAR) With support ring (BAR) Incl. flange (kg) Compression (kg/cm) Elongation (kg/cm) Lateral (kg/cm) Article number Stock or min. order (m)

32

10/16

16.0

50

130

35

77

72

30

20

20

35

1

1

3

50

75

50

TP0032VIVI0001

¤

40

10/16

16.0

50

130

50

85

80

30

20

20

35

1

1

3

50

75

50

TP0040VIVI0002

¤

50

10/16

16.0

50

130

74

95

90

30

20

20

35

1

5

4

50

75

50

5603826

¤

65

10/16

16.0

50

130

87

110

105

30

20

20

30

1

1

5

50

75

50

5604256

130

80

10/16

16.0

50

130

120

125

120

30

20

20

30

0

1

5

50

75

50

5604128

¤

100

10/16

16.0

50

130

143

145

140

30

20

20

25

0

1

6

65

85

65

5604127

¤

100

20

16.0

50

130

143

145

140

30

20

20

25

0

1

6

65

85

65

TP0100VIVI0002

¤

125

10/16

16.0

50

130

210

170

165

30

20

20

25

0

1

8

65

85

65

5604257

130

150

10/16

16.0

50

130

283

195

190

30

20

20

15

0

1

11

75

100

75

TP0150VIVI0001

¤

200

6

16.0

50

130

525

245

240

30

20

20

15

0

1

17

75

100

75

5604129

¤

200

10

16.0

50

130

525

245

240

30

20

20

15

0

1

17

75

100

75

5603923

¤

200

16

16.0

50

130

525

245

240

30

20

20

15

0

1

17

75

100

75

TP0200VIVI0002

¤

250

10

16.0

50

130

636

295

290

30

20

20

10

0

1

22

100

150

100

5603924

¤

300

10

16.0

50

130

897

345

340

30

20

20

10

0

1

30

100

150

100

5603925

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Expansion Joints Brochure

Expansion Joints Brochure (PDF)  

Download (pdf)

PED Certificate

PED Certificate (PDF)  

Download (pdf)

Expansion Joints Installation Guideline

Expansion Joints Installation Guideline (PDF)  

Download (pdf)

Expansion Joints Storage Guideline

Expansion Joints Storage Guideline (PDF)  

Download (pdf)