TEGUFLEX® W BLUE - Expansion joint - Trelleborg Fluid Handling Solutions - Trelleborg AB

TEGUFLEX®W BLUE

Applications

Abrasive material such as slurry, sand, calcium and other suspended solid particles

Advantages

Compensate thermal elongation Isolate vibrations Absorb pressure surges Correct misalignments Ensure a tight sealing

Design

A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium. 

Overview

Inner tube

SBR, black, fluted

Reinforcement

Nylon cord

Cover

CR (chloroprene), black, smooth, weather resistant

Temperature range

-35°C to 90°C.

Couplings/Fittings

Turnable flanges in zinc plated carbon steel S235JR/S275JR Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc. EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request.

Complementary information

Inner liner PTFE, vacuum ring (316Ti/316L), flameguards, PTFE safety shields on request.

Technical Specifications

ID (mm) PN Working pressure (bar) Bursting pressure (bar) Length (m) Effective cross sectional area Q (cm²) E (mm) F (mm) Compression (mm) Elongation (mm) Lateral (mm) Angular (°) Without support ring (BAR) With support ring (BAR) Incl. flange (kg) Compression (kg/cm) Elongation (kg/cm) Lateral (kg/cm) Article number Stock or min. order (m)

50

10/16

16.0

50

150

46

95

90

30

20

20

35

1

1

4

50

75

50

S380802

¤

65

10/16

16.0

50

150

82

110

105

30

20

20

30

1

1

5

50

75

50

5602513

150

80

10/16

16.0

50

150

110

125

120

30

20

20

30

0

1

6

50

75

50

5600735

¤

80

20

16.0

50

150

110

125

120

30

20

20

30

0

1

6

50

75

50

5603997

¤

100

10/16

16.0

50

150

163

145

140

30

20

20

25

0

1

7

65

85

65

5600736

¤

125

10/16

16.0

50

150

228

170

165

30

20

20

15

0

1

8

65

85

65

5600737

¤

150

10/16

16.0

50

150

321

195

190

30

20

20

15

0

1

10

75

100

75

S380807

¤

150

20

16.0

50

150

321

195

190

30

20

20

15

0

1

10

75

100

75

5603996

¤

200

16

16.0

50

200

549

240

240

30

20

20

15

0

1

15

100

150

100

S380820

¤

250

10

16.0

50

200

766

295

290

30

20

20

10

0

1

20

100

150

100

5011401

¤

300

10

16.0

50

200

975

345

340

30

20

20

10

0

1

24

100

150

100

S380810

200

300

16

16.0

50

200

975

345

340

30

20

20

10

0

1

24

100

150

100

S380822

200

350

10

16.0

50

200

1.290

430

425

30

20

20

10

0

1

32

100

150

100

0380811

¤

400

10

16.0

50

200

1.628

475

470

30

20

20

10

0

1

45

100

150

100

0380812

¤

400

16

16.0

50

200

1.628

475

470

30

20

20

10

0

1

45

100

150

100

S380824

200

400

20

16.0

50

200

1.628

475

470

30

20

20

10

0

1

45

100

150

100

5604365

200

450

10

16.0

50

200

2.054

532

510

30

20

20

10

0

1

52

150

200

150

S380813

200

500

10

16.0

50

200

2.546

590

560

30

20

20

10

0

1

63

150

200

150

S380814

¤

600

10

16.0

50

200

3.466

685

655

30

20

20

6

0

1

95

175

250

1.751

5604259

200

600

16

16.0

50

200

3.466

685

655

30

20

20

6

0

1

95

175

250

175

S380827

200

700

10

16.0

50

275

4.500

820

778

30

20

20

5

0

1

125

175

250

175

5604075

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Expansion Joints Brochure

Expansion Joints Brochure (PDF)  

Download (pdf)

PED Certificate

PED Certificate (PDF)  

Download (pdf)

Expansion Joints Installation Guidelines

Expansion Joints Installation Guidelines (PDF)  

Download (pdf)

Expansion Joints Storage Guidelines

Expansion Joints Storage Guidelines (PDF)  

Download (pdf)

Product range