TEGUFLEX® P BLUE - Expansion joint - Trelleborg Fluid Handling Solutions - Trelleborg AB

TEGUFLEX®P BLUE

Design

A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium. 

Applications

Wearing material such as sludge suspended stones, calcium, etc...

Advantages

Compensate thermal elongation,
Isolate vibrations,
Absorb pressure surges,
 Correct misalignments,
Ensure a tight sealing.

Overview

Inner tube

SBR, black, fluted

Reinforcement

Synthetic textile

Cover

CR, black, smooth, oil and weather resistant

Temperature range

-35°C to 90°C.

Couplings/Fittings

Turnable flanges in zinc plated steel. Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc. EN 1092 PN6/10/16- ASME B16.5 150lbs- Other types on request.

Complementary information

Option devices: inner liner PTFE, vacuum ring (316Ti), flameguards, PTFE safety shields on request.

Technical Specifications

ID (mm) Working pressure (bar) Bursting pressure (bar) Length (m) Effective cross sectional area Q (cm²) E (mm) F (mm) Compression (mm) Elongation (mm) Lateral (mm) Angular (°) Without support ring (BAR) With support ring (BAR) Incl. flange (kg) Compression (kg/cm) Elongation (kg/cm) Lateral (kg/cm) Article number Stock or min. order (m)

32

16.0

50

130

35

77

72

30

20

20

35

1

1

3

50

75

50

0507451

¤

40

16.0

50

130

50

85

80

30

20

20

35

1

1

3

50

75

50

0507452

¤

50

16.0

50

130

74

95

90

30

20

20

35

1

1

4

50

75

50

0507333

65

16.0

50

130

87

110

105

30

20

20

30

1

1

5

50

75

50

0507230

80

16.0

50

130

120

125

120

30

20

20

30

0

1

5

50

75

50

0507453

100

16.0

50

130

143

145

140

30

20

20

25

0

1

6

65

85

65

0507445

125

16.0

50

130

210

170

165

30

20

20

25

0

1

8

65

85

65

0507229

150

16.0

50

130

283

195

190

30

20

20

15

0

1

11

75

100

75

0507235

200

16.0

50

130

525

245

240

30

20

20

15

0

1

17

75

100

75

0507620

200

16.0

50

130

525

245

240

30

20

20

15

0

1

17

75

100

75

1110197

¤

250

16.0

50

130

636

295

290

30

20

20

10

0

1

22

100

150

100

0507621

250

16.0

50

130

636

295

290

30

20

20

10

0

1

22

100

150

100

0508419

¤

300

16.0

50

130

897

345

340

30

20

20

10

0

1

30

100

150

100

0507622

¤

300

16.0

50

130

897

345

340

30

20

20

10

0

1

30

100

150

100

0508420

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Expansion Joints Brochure

Expansion Joints Brochure (PDF)  

Download (pdf)

PED Certificate

PED Certificate (PDF)  

Download (pdf)

ACS Certificate

Certificate  

Download (pdf)

Expansion Joints Installation Guideline

Expansion Joints Installation Guideline (PDF)  

Download (pdf)

Expansion Joints Storage Guideline

Expansion Joints Storage Guideline (PDF)  

Download (pdf)

Product range