Expansion Joints - Trelleborg Fluid Handling Solutions - Trelleborg AB

Expansion joints Teguflex®

TEGUFLEX®, the leading names of rubber expansion joints, offers solutions for your pipe system regarding thermal elongation, misalignments, vibrations and noise reduction.

Standard expansion joints

A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium.
Easy to install with good performance and long service life.

TEGUFLEX® C

Building length: 100 mm
Dimensions: DN 25 - DN 150

TEGUFLEX® P

Building length: 130 mm
Dimensions: DN 25 - DN 300

TEGUFLEX® W

Building length: 150 - 300 mm
Dimensions: DN 25 - DN 1000

Product range

10Products

Showing 0 of 10 products

Load More

Applications

Customized expansion joints

We offer you the opportunity of designing and manufacturing a tailor-made full faced rubber flanges expansion joint to cover the most constraining applications, in term of dimensions, fluid, temperatures, admissible movements, etc...

TEGUFLEX® FFL

Full-faced rubber flange bellow
Loose steel flanges with supporting collar giving a smooth movement to the bellow.
High convolution and therefore highly flexible.
Compensate for high movements due to its low inherent resistance.
Building length: 250 / 300 mm.
Dimensions: DN 200 - DN 2800. 

TEGUFLEX® FFI

Full-faced rubber flange bellow
Integrated steel flanges.
Gives small reaction forces, providing high reliability and long service life.
Designed for vacuum 0,8-1,0 bar as standard.
Building length: on request.
Dimensions: on request, up to DN 3200.

TEGUFLEX® FFS

We offer you the option of designing and manufacturing all types of special expansion joint as conical, square, multi-convolutions, no convolution, etc...

Certificates

Accessories

         Vacuum Ring

           PTFE lining

          Flame Guard

     PTFE Safety Shield

Documentation

installation

Installation Guidelines

Please find below, guidelines how to install the different types of expansion joints and what to be careful with, as well as, how to calculate for the thrust on the fixing points of the pipes.
Full-Faced Expansion Joints installation
Turnable Flanges Expansion Joints installation

Contact Us

Thanks to a local presence in most countries, Trelleborg Fluid Handling Solutions specialists can provide the solution you need - no matter where you are.

How can we assist you ?

Please give us your feedback using this form.
*
*
*
*
*
*