VULPANE - Welding hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

VULPANE

Gas & Welding

Applications

Rubber hose for LPG (gas cylinders, heaters, welding and LPG lines).

Advantages

Flexible and light weight for easy handling. Long, safe service life. A hose cover particularly resistant to atmospheric conditions (ozone and hot spots). Special, high quality rubber compounds. Very strong textile reinforcement giving high safety factor. Clear branding showing gas symbol and date of manufacture.

Design

Technical drawing

Overview

Inner tube

NBR/SBR, black, smooth

Reinforcement

synthetic textile

Cover

EPDM, orange, smooth

Temperature range

-30°C to +80°C.

Standard/Approval

EN EN 559. ISO ISO 3821. DG DG 3910.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

6,3

±0.4

2.85

12

±0.6

20.0

60

55

0.12

20

0200010

6,3

±0.4

2.85

12

±0.6

20.0

60

55

0.12

40

0200009

6,3

±0.4

2.85

12

±0.6

20.0

60

55

0.12

100

5501202

6600

6,3

±0.4

2.85

12

±0.6

20.0

60

55

0.12

120

0200008

8

±0.5

3.0

14

±0.7

20.0

60

65

0.15

20

0200013

8

±0.5

3.0

14

±0.7

20.0

60

65

0.15

40

0200012

8

±0.5

3.0

14

±0.7

20.0

60

65

0.15

50

5012645

6600

8

±0.5

3.0

14

±0.7

20.0

60

65

0.15

60

5012708

6660

8

±0.5

3.0

14

±0.7

20.0

60

65

0.15

80

0129712

6640

8

±0.5

3.0

14

±0.7

20.0

60

65

0.15

100

5501203

8

±0.5

3.0

14

±0.7

20.0

60

65

0.15

120

0200011

9

±0.5

3.5

16

±0.7

20.0

60

70

0.18

20

0200551

¤

9

±0.5

3.5

16

±0.7

20.0

60

70

0.18

40

0200552

9

±0.5

3.5

16

±0.7

20.0

60

70

0.18

120

0200553

10

±0.5

3.5

17

±0.7

20.0

60

75

0.2

20

0200016

10

±0.5

3.5

17

±0.7

20.0

60

75

0.2

25

5010110

7000

10

±0.5

3.5

17

±0.7

20.0

60

75

0.2

40

0200015

10

±0.5

3.5

17

±0.7

20.0

60

75

0.2

100

5501204

7000

10

±0.5

3.5

17

±0.7

20.0

60

75

0.2

120

0200014

6960

19

±0.6

3.75

26,5

±0.8

20.0

60

130

0.37

40

5503077

3600

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

ISO 3821 Certificate

Certificate  

Download (pdf)

Handling Guideline

Guideline  

Download (pdf)

Storage Guideline

Guideline  

Download (pdf)