PLUTON 20 Red - Welding hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

PLUTON 20 RED

Gas & Welding

Applications

Rubber hose for acetylene supply in welding application.

Advantages

Flexible and light weight for easy handling.
Long, safe service life.
The cover is particularly resistant to atmospheric conditions (ozone and hot spots).
Flame resistant in case of flashback.
Very strong textile reinforcement giving high safety factor.
Clear branding showing gas symbol and date of manufacture.

Design

Technical drawing

Overview

Inner tube

SBR/NR, black, smooth

Reinforcement

synthetic textile

Cover

EPDM, red, smooth

Temperature range

-30°C to +80°C.

Standard/Approval

EN 559, ISO 3821.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

5

±0.4

3.0

11

±0.5

20.0

60

50

0.12

20

0200549

¤

5

±0.4

3.0

11

±0.5

20.0

60

50

0.12

40

0200550

6,3

±0.5

2.85

12

±0.6

20.0

60

55

0.13

20

0200032

6,3

±0.5

2.85

12

±0.6

20.0

60

55

0.13

40

0200031

6,3

±0.5

2.85

12

±0.6

20.0

60

55

0.13

100

0200030

6,3

±0.5

2.85

12

±0.6

20.0

60

55

0.13

120

0200029

3480

8

±0.5

3.0

14

±0.6

20.0

60

65

0.16

20

0200036

8

±0.5

3.0

14

±0.6

20.0

60

65

0.16

40

0200035

8

±0.5

3.0

14

±0.6

20.0

60

65

0.16

100

0200034

8

±0.5

3.0

14

±0.6

20.0

60

65

0.16

120

0200033

10

±0.5

3.5

17

±0.6

20.0

60

75

0.23

20

0060180

10

±0.5

3.5

17

±0.6

20.0

60

75

0.23

40

0060179

10

±0.5

3.5

17

±0.6

20.0

60

75

0.23

100

0200038

10

±0.5

3.5

17

±0.6

20.0

60

75

0.23

120

0060178

20

±0.6

3.75

27,5

±0.8

20.0

60

90

0.38

40

5503044

920

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

ISO 3821 Certificate

ISO 3821 Certificate (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)