PLUTON 20 Blue - Welding hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

PLUTON 20 BLUE

Gas & Welding

Applications

Rubber hose for oxygen supply in welding application.

Advantages

Flexible and light weight for easy handling.
Long, safe service life.
The cover is particularly resistant to atmospheric conditions (ozone and hot spots).
Flame resistant in case of flashback.
Very strong textile reinforcement giving high safety factor.
Clear branding showing gas symbol and date of manufacture.

Design

Technical drawing

Overview

Inner tube

SBR/NR, black, smooth

Reinforcement

synthetic textile

Cover

EPDM, blue, smooth

Temperature range

-30°C to +80°C.

Standard/Approval

EN EN 559. ISO ISO 3821.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

5

±0.4

3.0

11

±0.5

20.0

60

50

0.12

20

0200547

1920

5

±0.4

3.0

11

±0.5

20.0

60

50

0.12

40

0200548

6,3

±0.4

2.85

12

±0.6

20.0

60

55

0.13

20

0200020

6,3

±0.4

2.85

12

±0.6

20.0

60

55

0.13

40

0200019

6,3

±0.4

2.85

12

±0.6

20.0

60

55

0.13

100

0200018

6,3

±0.4

2.85

12

±0.6

20.0

60

55

0.13

120

0200017

8

±0.5

3.0

14

±0.7

20.0

60

65

0.16

20

0200024

8

±0.5

3.0

14

±0.7

20.0

60

65

0.16

40

0200023

8

±0.5

3.0

14

±0.7

20.0

60

65

0.16

100

0200022

8

±0.5

3.0

14

±0.7

20.0

60

65

0.16

120

0200021

10

±0.5

3.5

17

±0.7

20.0

60

75

0.23

20

0060183

10

±0.5

3.5

17

±0.7

20.0

60

75

0.23

40

0060182

10

±0.5

3.5

17

±0.7

20.0

60

75

0.23

100

0200026

10

±0.5

3.5

17

±0.7

20.0

60

75

0.23

120

0060181

20

±0.6

3.75

27,5

±0.8

20.0

60

90

0.38

40

5503046

920

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

ISO 3821 Certificate

Certificate  

Download (pdf)

Handling Guideline

Guideline  

Download (pdf)

Storage Guideline

Guideline  

Download (pdf)

Related Products