RED WATER - Water hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

RED WATER

Water/Cleaning and Wash-Down

Applications

Water discharge under pressure on industrial or urban sites.

Advantages

Sturdy hose. Good resistance to abrasion thanks to wall thickness.

Design

Technical drawing

Overview

Inner tube

SBR for ID≤25mm, EPDM for ID>25mm, black, smooth

Reinforcement

synthetic textile

Cover

SBR, red, smooth for ID≤25mm, fabric impression for ID>25mm

Temperature range

-25°C to +70°C.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

13

4.0

21

10.0

30

78

0.36

40

5503031

16

4.0

24

10.0

30

96

0.43

20

5503404

16

4.0

24

10.0

30

96

0.43

40

5503040

19

4.5

28

10.0

30

115

0.56

20

5503405

19

4.5

28

10.0

30

115

0.56

40

5503032

25

5.0

35

10.0

30

150

0.8

20

5503406

25

5.0

35

10.0

30

150

0.8

40

5503033

32

5.5

43

10.0

30

200

0.9

40

5503034

38

6.0

50

10.0

30

210

1.0

40

5503035

50

7.0

65

10.0

30

400

1.6

40

5503036

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Industrial Maintenance

Brochure  

Download (pdf)

Handling Guideline

Guideline  

Download (pdf)

Storage Guideline

Guideline  

Download (pdf)

Related Products