OST - Water hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

OST

Water/Suction Applications

Applications

For suction and discharge of domestic water, industrial water, effluents, slurry and liquid manure.

Advantages

Wide range of diameters to suit pumps in all fields of industry.
Excellent flexibility.
Constant working pressure of 10bar throughout the range.

Design

Technical drawing

Overview

Inner tube

SBR, black, smooth

Reinforcement

synthetic textile with embedded steel helix

Cover

SBR, black, fabric impression

Temperature range

-30°C to +60°C.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

25

5.0

±0.75

35

±1.0

10.0

30

0.9

75

0.75

20

5501761

28

5.0

±0.75

38

±1.0

10.0

30

0.9

85

0.83

20

5501763

28

5.0

±0.75

38

±1.0

10.0

30

0.9

85

0.83

40

5501764

32

5.0

±0.75

42

±1.0

10.0

30

0.9

95

0.94

20

5501767

35

5.0

±0.75

45

±1.0

10.0

30

0.9

105

1.02

20

5501769

35

5.0

±0.75

45

±1.0

10.0

30

0.9

105

1.02

40

5501770

38

5.0

±0.75

48

±1.0

10.0

30

0.9

115

1.07

20

5501771

40

5.0

±0.75

50

±1.0

10.0

30

0.9

160

1.11

20

5501773

45

6.0

±0.75

57

±1.0

10.0

30

0.9

180

1.39

20

5501777

45

6.0

±0.75

57

±1.0

10.0

30

0.9

180

1.39

40

5501778

60

6.0

±1.00

72

±1.5

10.0

30

0.9

240

2.04

20

5501785

63

6.0

±1.00

75

±1.5

10.0

30

0.9

250

2.15

20

5501787

63

6.0

±1.00

75

±1.5

10.0

30

0.9

250

2.15

40

5501788

65

6.0

±1.00

77

±1.5

10.0

30

0.9

290

2.22

20

5501789

65

6.0

±1.00

77

±1.5

10.0

30

0.9

290

2.22

40

5501790

70

6.0

±1.00

82

±1.5

10.0

30

0.9

315

2.42

20

5501793

70

6.0

±1.00

82

±1.5

10.0

30

0.9

315

2.42

40

5501794

76

6.0

±1.00

88

±1.5

10.0

30

0.9

335

2.67

40

5501796

80

6.5

±1.00

93

±1.5

10.0

30

0.9

400

2.86

20

5501797

90

6.5

±1.00

103

±1.5

10.0

30

0.9

445

3.18

20

5501799

90

6.5

±1.00

103

±1.5

10.0

30

0.9

445

3.18

40

5501800

203

11.0

±1.00

225

±2.0

10.0

30

0.9

1050

15.0

20

5503601

203

11.0

±1.00

225

±2.0

10.0

30

0.9

1050

15.0

40

5503578

254

12.0

±1.00

278

±2.0

10.0

30

0.9

1550

20.4

20

5503579

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Industrial Maintenance

Brochure  

Download (pdf)

Cleaning Guideline

Guideline  

Download (pdf)

Handling Guideline

Guideline  

Download (pdf)

Storage Guideline

Guideline  

Download (pdf)

Related Products