Applications
Suction and discharge of water, spray solutions, sand, waste water and chemical products (see chemical resistance table for PVC).
Advantages
Smooth bore.
Can be supplied cut to length as required.
Wide range of diameters.
Design
Technical drawing
Overview
Inner tube
PVC, smooth, transparent,
Reinforcement
PVC, grey,
Cover
PVC, corrugated, transparent,
Temperature range
-10 to +60
Additional information
All technical data is valid at +20°C.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)