KLERHEAT - Water hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

KLERHEAT

Water/Cooling Systems

Applications

Used as a cable cooling hose and as an industrial cooling hose for smelting furnaces at steel works, glass works, foundries, etc.
Also for work sites having high temperatures or for applications requiring an electrically insulated hose.

Advantages

Withstands steel splashing and a temporary radiation temperature of +400°C.
The outer cover is made of glass woven fabric and is therefore flame resistant.
For protection during transport and installation the hose has been provided with an extra thin rubber layer on the glass cord.

Design

Technical drawing

Overview

Inner tube

EPDM rubber with insulating properties, beige, smooth

Reinforcement

synthetic textile and glass cords

Cover

EPDM, black, fabric impression

Temperature range

-30°C to +100°C., Withstands steel splashes and a temporary radiation temperature of +400°C

Electrical properties

R>10^10Ω/m (insulating). Electrical strength in longitudinal direction >16kV per 40mm.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

13

4.75

±0.75

23

±1.0

10.0

45

120

0.48

20

0070148

400

13

4.75

±0.75

23

±1.0

10.0

45

120

0.48

40

0070149

20

5.75

±0.75

32

±1.0

10.0

45

200

0.68

20

0129367

¤

20

5.75

±0.75

32

±1.0

10.0

45

200

0.68

40

0129368

25

6.25

±0.75

38

±1.0

10.0

45

250

0.88

20

0129369

¤

25

6.25

±0.75

38

±1.0

10.0

45

250

0.88

40

0129370

32

6.25

±0.75

45

±1.0

10.0

45

320

1.06

20

0129371

400

32

6.25

±0.75

45

±1.0

10.0

45

320

1.06

40

0129372

40

6.25

±0.75

53

±1.0

10.0

45

360

1.29

20

0129373

400

40

6.25

±0.75

53

±1.0

10.0

45

360

1.29

40

0129374

45

7.25

±1.00

60

±1.2

10.0

45

380

1.7

20

0129375

200

45

7.25

±1.00

60

±1.2

10.0

45

380

1.7

40

0129376

50

7.25

±1.00

65

±1.2

10.0

45

400

1.85

20

0129506

200

50

7.25

±1.00

65

±1.2

10.0

45

400

1.85

40

0129507

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Cleaning Guideline

Guideline  

Download (pdf)

Handling Guideline

Guideline  

Download (pdf)

Storage Guideline

Guideline  

Download (pdf)

Related Products