COLORADO S - Water hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

COLORADO S

Water/Discharge Applications

Applications

Water discharge for all types of industrial and agricultural medium pressure applications in harsh environments.

Advantages

Extremely resistant to ageing and atmospheric conditions.
Coils flat for easy storage and handling.
A robust construction to resist impact, kinking, and abrasion.
For fluids up to 100°C.
Wide range of diameters.

Design

Technical drawing

Overview

Inner tube

EPDM, white, smooth

Reinforcement

synthetic textile

Cover

EPDM, orange, fabric impression

Temperature range

-30°C to +100°C.

Standard/Approval

ISO In compliance with ISO 1403 type 1 (except branding).

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

40

4.25

±0.75

49

±1.0

10.0

28

320

0.91

20

0062298

40

4.25

±0.75

49

±1.0

10.0

28

320

0.91

40

0062297

45

4.25

±0.75

54

±1.0

10.0

28

360

1.01

20

0062303

45

4.25

±0.75

54

±1.0

10.0

28

360

1.01

40

0062302

50

4.25

±0.75

60

±1.0

10.0

28

500

1.26

20

0062308

50

4.25

±0.75

60

±1.0

10.0

28

500

1.26

40

0062307

60

4.25

±0.75

70

±1.5

10.0

28

600

1.51

20

0062318

60

4.25

±0.75

70

±1.5

10.0

28

600

1.51

40

0062317

65

4.25

±0.75

76,5

±1.5

10.0

28

650

1.8

20

0200059

120

65

4.25

±0.75

76,5

±1.5

10.0

28

650

1.8

40

0200060

70

5.75

±1.00

81,5

±1.5

10.0

28

700

2.01

20

0062328

70

5.75

±1.00

81,5

±1.5

10.0

28

700

2.01

40

0062327

75

5.75

±1.00

86,5

±1.5

10.0

28

750

2.15

20

0200061

120

75

5.75

±1.00

86,5

±1.5

10.0

28

750

2.15

40

0200062

80

5.75

±1.00

92

±1.5

10.0

28

850

2.43

20

0062336

80

5.75

±1.00

92

±1.5

10.0

28

850

2.43

40

0062337

89

5.75

±1.00

101

±1.5

10.0

28

900

2.71

20

0062339

89

5.75

±1.00

101

±1.5

10.0

28

900

2.71

40

0062349

100

5.75

±1.00

112

±1.5

10.0

28

1000

3.0

20

0062341

120

5.75

±1.00

131,5

±2.0

5.0

13

1200

3.41

10

0200006

20

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Industrial Maintenance

Brochure  

Download (pdf)

Handling Guideline

Guideline  

Download (pdf)

Storage Guideline

Guideline  

Download (pdf)

Related Products